diff options
Diffstat (limited to 'arch/x86/boot/string.h')
-rw-r--r-- | arch/x86/boot/string.h | 9 |
1 files changed, 9 insertions, 0 deletions
diff --git a/arch/x86/boot/string.h b/arch/x86/boot/string.h index 725e820602b1..113588ddb43f 100644 --- a/arch/x86/boot/string.h +++ b/arch/x86/boot/string.h | |||
@@ -18,4 +18,13 @@ int memcmp(const void *s1, const void *s2, size_t len); | |||
18 | #define memset(d,c,l) __builtin_memset(d,c,l) | 18 | #define memset(d,c,l) __builtin_memset(d,c,l) |
19 | #define memcmp __builtin_memcmp | 19 | #define memcmp __builtin_memcmp |
20 | 20 | ||
21 | extern int strcmp(const char *str1, const char *str2); | ||
22 | extern int strncmp(const char *cs, const char *ct, size_t count); | ||
23 | extern size_t strlen(const char *s); | ||
24 | extern char *strstr(const char *s1, const char *s2); | ||
25 | extern size_t strnlen(const char *s, size_t maxlen); | ||
26 | extern unsigned int atou(const char *s); | ||
27 | extern unsigned long long simple_strtoull(const char *cp, char **endp, | ||
28 | unsigned int base); | ||
29 | |||
21 | #endif /* BOOT_STRING_H */ | 30 | #endif /* BOOT_STRING_H */ |