diff options
Diffstat (limited to 'arch/x86/include/asm/kvm_host.h')
-rw-r--r-- | arch/x86/include/asm/kvm_host.h | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/arch/x86/include/asm/kvm_host.h b/arch/x86/include/asm/kvm_host.h index 9d2abb2a41d2..74fda1a453bd 100644 --- a/arch/x86/include/asm/kvm_host.h +++ b/arch/x86/include/asm/kvm_host.h | |||
@@ -998,7 +998,8 @@ int x86_emulate_instruction(struct kvm_vcpu *vcpu, unsigned long cr2, | |||
998 | static inline int emulate_instruction(struct kvm_vcpu *vcpu, | 998 | static inline int emulate_instruction(struct kvm_vcpu *vcpu, |
999 | int emulation_type) | 999 | int emulation_type) |
1000 | { | 1000 | { |
1001 | return x86_emulate_instruction(vcpu, 0, emulation_type, NULL, 0); | 1001 | return x86_emulate_instruction(vcpu, 0, |
1002 | emulation_type | EMULTYPE_NO_REEXECUTE, NULL, 0); | ||
1002 | } | 1003 | } |
1003 | 1004 | ||
1004 | void kvm_enable_efer_bits(u64); | 1005 | void kvm_enable_efer_bits(u64); |