diff options
Diffstat (limited to 'arch/x86/include/asm/mmu.h')
-rw-r--r-- | arch/x86/include/asm/mmu.h | 6 |
1 files changed, 0 insertions, 6 deletions
diff --git a/arch/x86/include/asm/mmu.h b/arch/x86/include/asm/mmu.h index 55234d5e7160..7680b76adafc 100644 --- a/arch/x86/include/asm/mmu.h +++ b/arch/x86/include/asm/mmu.h | |||
@@ -24,12 +24,6 @@ typedef struct { | |||
24 | atomic_t perf_rdpmc_allowed; /* nonzero if rdpmc is allowed */ | 24 | atomic_t perf_rdpmc_allowed; /* nonzero if rdpmc is allowed */ |
25 | } mm_context_t; | 25 | } mm_context_t; |
26 | 26 | ||
27 | #ifdef CONFIG_SMP | ||
28 | void leave_mm(int cpu); | 27 | void leave_mm(int cpu); |
29 | #else | ||
30 | static inline void leave_mm(int cpu) | ||
31 | { | ||
32 | } | ||
33 | #endif | ||
34 | 28 | ||
35 | #endif /* _ASM_X86_MMU_H */ | 29 | #endif /* _ASM_X86_MMU_H */ |