diff options
Diffstat (limited to 'arch/x86/include/asm/msr-index.h')
-rw-r--r-- | arch/x86/include/asm/msr-index.h | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/arch/x86/include/asm/msr-index.h b/arch/x86/include/asm/msr-index.h index 37db36fddc88..b8911aecf035 100644 --- a/arch/x86/include/asm/msr-index.h +++ b/arch/x86/include/asm/msr-index.h | |||
@@ -330,6 +330,9 @@ | |||
330 | #define FAM10H_MMIO_CONF_BASE_MASK 0xfffffffULL | 330 | #define FAM10H_MMIO_CONF_BASE_MASK 0xfffffffULL |
331 | #define FAM10H_MMIO_CONF_BASE_SHIFT 20 | 331 | #define FAM10H_MMIO_CONF_BASE_SHIFT 20 |
332 | #define MSR_FAM10H_NODE_ID 0xc001100c | 332 | #define MSR_FAM10H_NODE_ID 0xc001100c |
333 | #define MSR_F10H_DECFG 0xc0011029 | ||
334 | #define MSR_F10H_DECFG_LFENCE_SERIALIZE_BIT 1 | ||
335 | #define MSR_F10H_DECFG_LFENCE_SERIALIZE BIT_ULL(MSR_F10H_DECFG_LFENCE_SERIALIZE_BIT) | ||
333 | 336 | ||
334 | /* K8 MSRs */ | 337 | /* K8 MSRs */ |
335 | #define MSR_K8_TOP_MEM1 0xc001001a | 338 | #define MSR_K8_TOP_MEM1 0xc001001a |