diff options
Diffstat (limited to 'arch/x86/include/uapi/asm/processor-flags.h')
-rw-r--r-- | arch/x86/include/uapi/asm/processor-flags.h | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/arch/x86/include/uapi/asm/processor-flags.h b/arch/x86/include/uapi/asm/processor-flags.h index 79887abcb5e1..1361779f44fe 100644 --- a/arch/x86/include/uapi/asm/processor-flags.h +++ b/arch/x86/include/uapi/asm/processor-flags.h | |||
@@ -77,7 +77,8 @@ | |||
77 | #define X86_CR3_PWT _BITUL(X86_CR3_PWT_BIT) | 77 | #define X86_CR3_PWT _BITUL(X86_CR3_PWT_BIT) |
78 | #define X86_CR3_PCD_BIT 4 /* Page Cache Disable */ | 78 | #define X86_CR3_PCD_BIT 4 /* Page Cache Disable */ |
79 | #define X86_CR3_PCD _BITUL(X86_CR3_PCD_BIT) | 79 | #define X86_CR3_PCD _BITUL(X86_CR3_PCD_BIT) |
80 | #define X86_CR3_PCID_MASK _AC(0x00000fff,UL) /* PCID Mask */ | 80 | #define X86_CR3_PCID_NOFLUSH_BIT 63 /* Preserve old PCID */ |
81 | #define X86_CR3_PCID_NOFLUSH _BITULL(X86_CR3_PCID_NOFLUSH_BIT) | ||
81 | 82 | ||
82 | /* | 83 | /* |
83 | * Intel CPU features in CR4 | 84 | * Intel CPU features in CR4 |