diff options
Diffstat (limited to 'arch/x86/kernel/cpu/microcode/intel.c')
-rw-r--r-- | arch/x86/kernel/cpu/microcode/intel.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/x86/kernel/cpu/microcode/intel.c b/arch/x86/kernel/cpu/microcode/intel.c index 2c76a1801393..2f38a99cdb98 100644 --- a/arch/x86/kernel/cpu/microcode/intel.c +++ b/arch/x86/kernel/cpu/microcode/intel.c | |||
@@ -1075,7 +1075,7 @@ static struct microcode_ops microcode_intel_ops = { | |||
1075 | 1075 | ||
1076 | static int __init calc_llc_size_per_core(struct cpuinfo_x86 *c) | 1076 | static int __init calc_llc_size_per_core(struct cpuinfo_x86 *c) |
1077 | { | 1077 | { |
1078 | u64 llc_size = c->x86_cache_size * 1024; | 1078 | u64 llc_size = c->x86_cache_size * 1024ULL; |
1079 | 1079 | ||
1080 | do_div(llc_size, c->x86_max_cores); | 1080 | do_div(llc_size, c->x86_max_cores); |
1081 | 1081 | ||