diff options
Diffstat (limited to 'arch/x86/mm/hugetlbpage.c')
-rw-r--r-- | arch/x86/mm/hugetlbpage.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/x86/mm/hugetlbpage.c b/arch/x86/mm/hugetlbpage.c index 42982b26e32b..39bdaf3ac44a 100644 --- a/arch/x86/mm/hugetlbpage.c +++ b/arch/x86/mm/hugetlbpage.c | |||
@@ -144,7 +144,7 @@ hugetlb_get_unmapped_area(struct file *file, unsigned long addr, | |||
144 | addr = ALIGN(addr, huge_page_size(h)); | 144 | addr = ALIGN(addr, huge_page_size(h)); |
145 | vma = find_vma(mm, addr); | 145 | vma = find_vma(mm, addr); |
146 | if (TASK_SIZE - len >= addr && | 146 | if (TASK_SIZE - len >= addr && |
147 | (!vma || addr + len <= vma->vm_start)) | 147 | (!vma || addr + len <= vm_start_gap(vma))) |
148 | return addr; | 148 | return addr; |
149 | } | 149 | } |
150 | if (mm->get_unmapped_area == arch_get_unmapped_area) | 150 | if (mm->get_unmapped_area == arch_get_unmapped_area) |