diff options
Diffstat (limited to 'arch/x86/realmode/init.c')
-rw-r--r-- | arch/x86/realmode/init.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/arch/x86/realmode/init.c b/arch/x86/realmode/init.c index 0b7a63d98440..805a3271a137 100644 --- a/arch/x86/realmode/init.c +++ b/arch/x86/realmode/init.c | |||
@@ -4,6 +4,7 @@ | |||
4 | #include <asm/cacheflush.h> | 4 | #include <asm/cacheflush.h> |
5 | #include <asm/pgtable.h> | 5 | #include <asm/pgtable.h> |
6 | #include <asm/realmode.h> | 6 | #include <asm/realmode.h> |
7 | #include <asm/kaiser.h> | ||
7 | 8 | ||
8 | struct real_mode_header *real_mode_header; | 9 | struct real_mode_header *real_mode_header; |
9 | u32 *trampoline_cr4_features; | 10 | u32 *trampoline_cr4_features; |
@@ -15,7 +16,8 @@ void __init reserve_real_mode(void) | |||
15 | size_t size = PAGE_ALIGN(real_mode_blob_end - real_mode_blob); | 16 | size_t size = PAGE_ALIGN(real_mode_blob_end - real_mode_blob); |
16 | 17 | ||
17 | /* Has to be under 1M so we can execute real-mode AP code. */ | 18 | /* Has to be under 1M so we can execute real-mode AP code. */ |
18 | mem = memblock_find_in_range(0, 1<<20, size, PAGE_SIZE); | 19 | mem = memblock_find_in_range(0, 1 << 20, size, |
20 | KAISER_KERNEL_PGD_ALIGNMENT); | ||
19 | if (!mem) | 21 | if (!mem) |
20 | panic("Cannot allocate trampoline\n"); | 22 | panic("Cannot allocate trampoline\n"); |
21 | 23 | ||