diff options
Diffstat (limited to 'arch/xtensa/kernel/setup.c')
-rw-r--r-- | arch/xtensa/kernel/setup.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/arch/xtensa/kernel/setup.c b/arch/xtensa/kernel/setup.c index 9735691f37f1..49ccbd9022f6 100644 --- a/arch/xtensa/kernel/setup.c +++ b/arch/xtensa/kernel/setup.c | |||
@@ -133,6 +133,8 @@ static int __init parse_tag_initrd(const bp_tag_t* tag) | |||
133 | 133 | ||
134 | __tagtable(BP_TAG_INITRD, parse_tag_initrd); | 134 | __tagtable(BP_TAG_INITRD, parse_tag_initrd); |
135 | 135 | ||
136 | #endif /* CONFIG_BLK_DEV_INITRD */ | ||
137 | |||
136 | #ifdef CONFIG_OF | 138 | #ifdef CONFIG_OF |
137 | 139 | ||
138 | static int __init parse_tag_fdt(const bp_tag_t *tag) | 140 | static int __init parse_tag_fdt(const bp_tag_t *tag) |
@@ -145,8 +147,6 @@ __tagtable(BP_TAG_FDT, parse_tag_fdt); | |||
145 | 147 | ||
146 | #endif /* CONFIG_OF */ | 148 | #endif /* CONFIG_OF */ |
147 | 149 | ||
148 | #endif /* CONFIG_BLK_DEV_INITRD */ | ||
149 | |||
150 | static int __init parse_tag_cmdline(const bp_tag_t* tag) | 150 | static int __init parse_tag_cmdline(const bp_tag_t* tag) |
151 | { | 151 | { |
152 | strlcpy(command_line, (char *)(tag->data), COMMAND_LINE_SIZE); | 152 | strlcpy(command_line, (char *)(tag->data), COMMAND_LINE_SIZE); |