diff options
Diffstat (limited to 'drivers/acpi/blacklist.c')
-rw-r--r-- | drivers/acpi/blacklist.c | 28 |
1 files changed, 28 insertions, 0 deletions
diff --git a/drivers/acpi/blacklist.c b/drivers/acpi/blacklist.c index 96809cd99ace..2f24b578bcaf 100644 --- a/drivers/acpi/blacklist.c +++ b/drivers/acpi/blacklist.c | |||
@@ -346,6 +346,34 @@ static struct dmi_system_id acpi_osi_dmi_table[] __initdata = { | |||
346 | DMI_MATCH(DMI_PRODUCT_NAME, "XPS 13 9343"), | 346 | DMI_MATCH(DMI_PRODUCT_NAME, "XPS 13 9343"), |
347 | }, | 347 | }, |
348 | }, | 348 | }, |
349 | { | ||
350 | .callback = dmi_enable_rev_override, | ||
351 | .ident = "DELL Precision 5520", | ||
352 | .matches = { | ||
353 | DMI_MATCH(DMI_SYS_VENDOR, "Dell Inc."), | ||
354 | DMI_MATCH(DMI_PRODUCT_NAME, "Precision 5520"), | ||
355 | }, | ||
356 | }, | ||
357 | { | ||
358 | .callback = dmi_enable_rev_override, | ||
359 | .ident = "DELL Precision 3520", | ||
360 | .matches = { | ||
361 | DMI_MATCH(DMI_SYS_VENDOR, "Dell Inc."), | ||
362 | DMI_MATCH(DMI_PRODUCT_NAME, "Precision 3520"), | ||
363 | }, | ||
364 | }, | ||
365 | /* | ||
366 | * Resolves a quirk with the Dell Latitude 3350 that | ||
367 | * causes the ethernet adapter to not function. | ||
368 | */ | ||
369 | { | ||
370 | .callback = dmi_enable_rev_override, | ||
371 | .ident = "DELL Latitude 3350", | ||
372 | .matches = { | ||
373 | DMI_MATCH(DMI_SYS_VENDOR, "Dell Inc."), | ||
374 | DMI_MATCH(DMI_PRODUCT_NAME, "Latitude 3350"), | ||
375 | }, | ||
376 | }, | ||
349 | #endif | 377 | #endif |
350 | {} | 378 | {} |
351 | }; | 379 | }; |