diff options
Diffstat (limited to 'drivers/char/tpm/tpm2-cmd.c')
-rw-r--r-- | drivers/char/tpm/tpm2-cmd.c | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/drivers/char/tpm/tpm2-cmd.c b/drivers/char/tpm/tpm2-cmd.c index cb7e4f6b70ba..286bd090a488 100644 --- a/drivers/char/tpm/tpm2-cmd.c +++ b/drivers/char/tpm/tpm2-cmd.c | |||
@@ -570,7 +570,7 @@ static void tpm2_flush_context_cmd(struct tpm_chip *chip, u32 handle, | |||
570 | 570 | ||
571 | rc = tpm_buf_init(&buf, TPM2_ST_NO_SESSIONS, TPM2_CC_FLUSH_CONTEXT); | 571 | rc = tpm_buf_init(&buf, TPM2_ST_NO_SESSIONS, TPM2_CC_FLUSH_CONTEXT); |
572 | if (rc) { | 572 | if (rc) { |
573 | dev_warn(chip->pdev, "0x%08x was not flushed, out of memory\n", | 573 | dev_warn(&chip->dev, "0x%08x was not flushed, out of memory\n", |
574 | handle); | 574 | handle); |
575 | return; | 575 | return; |
576 | } | 576 | } |
@@ -580,7 +580,7 @@ static void tpm2_flush_context_cmd(struct tpm_chip *chip, u32 handle, | |||
580 | rc = tpm_transmit_cmd(chip, buf.data, PAGE_SIZE, flags, | 580 | rc = tpm_transmit_cmd(chip, buf.data, PAGE_SIZE, flags, |
581 | "flushing context"); | 581 | "flushing context"); |
582 | if (rc) | 582 | if (rc) |
583 | dev_warn(chip->pdev, "0x%08x was not flushed, rc=%d\n", handle, | 583 | dev_warn(&chip->dev, "0x%08x was not flushed, rc=%d\n", handle, |
584 | rc); | 584 | rc); |
585 | 585 | ||
586 | tpm_buf_destroy(&buf); | 586 | tpm_buf_destroy(&buf); |
@@ -753,7 +753,7 @@ void tpm2_shutdown(struct tpm_chip *chip, u16 shutdown_type) | |||
753 | * except print the error code on a system failure. | 753 | * except print the error code on a system failure. |
754 | */ | 754 | */ |
755 | if (rc < 0) | 755 | if (rc < 0) |
756 | dev_warn(chip->pdev, "transmit returned %d while stopping the TPM", | 756 | dev_warn(&chip->dev, "transmit returned %d while stopping the TPM", |
757 | rc); | 757 | rc); |
758 | } | 758 | } |
759 | EXPORT_SYMBOL_GPL(tpm2_shutdown); | 759 | EXPORT_SYMBOL_GPL(tpm2_shutdown); |
@@ -820,7 +820,7 @@ static int tpm2_start_selftest(struct tpm_chip *chip, bool full) | |||
820 | * immediately. This is a workaround for that. | 820 | * immediately. This is a workaround for that. |
821 | */ | 821 | */ |
822 | if (rc == TPM2_RC_TESTING) { | 822 | if (rc == TPM2_RC_TESTING) { |
823 | dev_warn(chip->pdev, "Got RC_TESTING, ignoring\n"); | 823 | dev_warn(&chip->dev, "Got RC_TESTING, ignoring\n"); |
824 | rc = 0; | 824 | rc = 0; |
825 | } | 825 | } |
826 | 826 | ||