diff options
Diffstat (limited to 'drivers/gpu/drm/omapdrm/dss/dss_features.h')
-rw-r--r-- | drivers/gpu/drm/omapdrm/dss/dss_features.h | 6 |
1 files changed, 2 insertions, 4 deletions
diff --git a/drivers/gpu/drm/omapdrm/dss/dss_features.h b/drivers/gpu/drm/omapdrm/dss/dss_features.h index bcec68ba8db9..0dd2183d7e6c 100644 --- a/drivers/gpu/drm/omapdrm/dss/dss_features.h +++ b/drivers/gpu/drm/omapdrm/dss/dss_features.h | |||
@@ -90,13 +90,11 @@ unsigned long dss_feat_get_param_min(enum dss_range_param param); | |||
90 | unsigned long dss_feat_get_param_max(enum dss_range_param param); | 90 | unsigned long dss_feat_get_param_max(enum dss_range_param param); |
91 | enum omap_overlay_caps dss_feat_get_overlay_caps(enum omap_plane plane); | 91 | enum omap_overlay_caps dss_feat_get_overlay_caps(enum omap_plane plane); |
92 | bool dss_feat_color_mode_supported(enum omap_plane plane, | 92 | bool dss_feat_color_mode_supported(enum omap_plane plane, |
93 | enum omap_color_mode color_mode); | 93 | u32 color_mode); |
94 | 94 | ||
95 | u32 dss_feat_get_buffer_size_unit(void); /* in bytes */ | 95 | u32 dss_feat_get_buffer_size_unit(void); /* in bytes */ |
96 | u32 dss_feat_get_burst_size_unit(void); /* in bytes */ | 96 | u32 dss_feat_get_burst_size_unit(void); /* in bytes */ |
97 | 97 | ||
98 | bool dss_feat_rotation_type_supported(enum omap_dss_rotation_type rot_type); | ||
99 | |||
100 | bool dss_has_feature(enum dss_feat_id id); | 98 | bool dss_has_feature(enum dss_feat_id id); |
101 | void dss_feat_get_reg_field(enum dss_feat_reg_field id, u8 *start, u8 *end); | 99 | void dss_feat_get_reg_field(enum dss_feat_reg_field id, u8 *start, u8 *end); |
102 | void dss_features_init(enum omapdss_version version); | 100 | void dss_features_init(enum omapdss_version version); |
@@ -106,6 +104,6 @@ enum omap_dss_output_id dss_feat_get_supported_outputs(enum omap_channel channel | |||
106 | 104 | ||
107 | int dss_feat_get_num_mgrs(void); | 105 | int dss_feat_get_num_mgrs(void); |
108 | int dss_feat_get_num_ovls(void); | 106 | int dss_feat_get_num_ovls(void); |
109 | enum omap_color_mode dss_feat_get_supported_color_modes(enum omap_plane plane); | 107 | const u32 *dss_feat_get_supported_color_modes(enum omap_plane plane); |
110 | 108 | ||
111 | #endif | 109 | #endif |