diff options
Diffstat (limited to 'drivers/gpu/drm/radeon/evergreen.c')
-rw-r--r-- | drivers/gpu/drm/radeon/evergreen.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/drivers/gpu/drm/radeon/evergreen.c b/drivers/gpu/drm/radeon/evergreen.c index 32491355a1d4..ba9e6ed4ae54 100644 --- a/drivers/gpu/drm/radeon/evergreen.c +++ b/drivers/gpu/drm/radeon/evergreen.c | |||
@@ -4924,7 +4924,7 @@ static void evergreen_irq_ack(struct radeon_device *rdev) | |||
4924 | WREG32(DC_HPD5_INT_CONTROL, tmp); | 4924 | WREG32(DC_HPD5_INT_CONTROL, tmp); |
4925 | } | 4925 | } |
4926 | if (rdev->irq.stat_regs.evergreen.disp_int_cont5 & DC_HPD6_INTERRUPT) { | 4926 | if (rdev->irq.stat_regs.evergreen.disp_int_cont5 & DC_HPD6_INTERRUPT) { |
4927 | tmp = RREG32(DC_HPD5_INT_CONTROL); | 4927 | tmp = RREG32(DC_HPD6_INT_CONTROL); |
4928 | tmp |= DC_HPDx_INT_ACK; | 4928 | tmp |= DC_HPDx_INT_ACK; |
4929 | WREG32(DC_HPD6_INT_CONTROL, tmp); | 4929 | WREG32(DC_HPD6_INT_CONTROL, tmp); |
4930 | } | 4930 | } |
@@ -4955,7 +4955,7 @@ static void evergreen_irq_ack(struct radeon_device *rdev) | |||
4955 | WREG32(DC_HPD5_INT_CONTROL, tmp); | 4955 | WREG32(DC_HPD5_INT_CONTROL, tmp); |
4956 | } | 4956 | } |
4957 | if (rdev->irq.stat_regs.evergreen.disp_int_cont5 & DC_HPD6_RX_INTERRUPT) { | 4957 | if (rdev->irq.stat_regs.evergreen.disp_int_cont5 & DC_HPD6_RX_INTERRUPT) { |
4958 | tmp = RREG32(DC_HPD5_INT_CONTROL); | 4958 | tmp = RREG32(DC_HPD6_INT_CONTROL); |
4959 | tmp |= DC_HPDx_RX_INT_ACK; | 4959 | tmp |= DC_HPDx_RX_INT_ACK; |
4960 | WREG32(DC_HPD6_INT_CONTROL, tmp); | 4960 | WREG32(DC_HPD6_INT_CONTROL, tmp); |
4961 | } | 4961 | } |