diff options
Diffstat (limited to 'drivers/gpu/drm/radeon/r600.c')
-rw-r--r-- | drivers/gpu/drm/radeon/r600.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/gpu/drm/radeon/r600.c b/drivers/gpu/drm/radeon/r600.c index cc2fdf0be37a..0e20c08f8977 100644 --- a/drivers/gpu/drm/radeon/r600.c +++ b/drivers/gpu/drm/radeon/r600.c | |||
@@ -3945,7 +3945,7 @@ static void r600_irq_ack(struct radeon_device *rdev) | |||
3945 | WREG32(DC_HPD5_INT_CONTROL, tmp); | 3945 | WREG32(DC_HPD5_INT_CONTROL, tmp); |
3946 | } | 3946 | } |
3947 | if (rdev->irq.stat_regs.r600.disp_int_cont2 & DC_HPD6_INTERRUPT) { | 3947 | if (rdev->irq.stat_regs.r600.disp_int_cont2 & DC_HPD6_INTERRUPT) { |
3948 | tmp = RREG32(DC_HPD5_INT_CONTROL); | 3948 | tmp = RREG32(DC_HPD6_INT_CONTROL); |
3949 | tmp |= DC_HPDx_INT_ACK; | 3949 | tmp |= DC_HPDx_INT_ACK; |
3950 | WREG32(DC_HPD6_INT_CONTROL, tmp); | 3950 | WREG32(DC_HPD6_INT_CONTROL, tmp); |
3951 | } | 3951 | } |