diff options
Diffstat (limited to 'drivers/hid/hid-ids.h')
-rw-r--r-- | drivers/hid/hid-ids.h | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/drivers/hid/hid-ids.h b/drivers/hid/hid-ids.h index e37030624165..37cbc2ecfc5f 100644 --- a/drivers/hid/hid-ids.h +++ b/drivers/hid/hid-ids.h | |||
@@ -285,6 +285,9 @@ | |||
285 | #define USB_VENDOR_ID_DEALEXTREAME 0x10c5 | 285 | #define USB_VENDOR_ID_DEALEXTREAME 0x10c5 |
286 | #define USB_DEVICE_ID_DEALEXTREAME_RADIO_SI4701 0x819a | 286 | #define USB_DEVICE_ID_DEALEXTREAME_RADIO_SI4701 0x819a |
287 | 287 | ||
288 | #define USB_VENDOR_ID_DELL 0x413c | ||
289 | #define USB_DEVICE_ID_DELL_PIXART_USB_OPTICAL_MOUSE 0x301a | ||
290 | |||
288 | #define USB_VENDOR_ID_DELORME 0x1163 | 291 | #define USB_VENDOR_ID_DELORME 0x1163 |
289 | #define USB_DEVICE_ID_DELORME_EARTHMATE 0x0100 | 292 | #define USB_DEVICE_ID_DELORME_EARTHMATE 0x0100 |
290 | #define USB_DEVICE_ID_DELORME_EM_LT20 0x0200 | 293 | #define USB_DEVICE_ID_DELORME_EM_LT20 0x0200 |
@@ -774,6 +777,9 @@ | |||
774 | #define USB_VENDOR_ID_PETALYNX 0x18b1 | 777 | #define USB_VENDOR_ID_PETALYNX 0x18b1 |
775 | #define USB_DEVICE_ID_PETALYNX_MAXTER_REMOTE 0x0037 | 778 | #define USB_DEVICE_ID_PETALYNX_MAXTER_REMOTE 0x0037 |
776 | 779 | ||
780 | #define USB_VENDOR_ID_PETZL 0x2122 | ||
781 | #define USB_DEVICE_ID_PETZL_HEADLAMP 0x1234 | ||
782 | |||
777 | #define USB_VENDOR_ID_PHILIPS 0x0471 | 783 | #define USB_VENDOR_ID_PHILIPS 0x0471 |
778 | #define USB_DEVICE_ID_PHILIPS_IEEE802154_DONGLE 0x0617 | 784 | #define USB_DEVICE_ID_PHILIPS_IEEE802154_DONGLE 0x0617 |
779 | 785 | ||