diff options
Diffstat (limited to 'drivers/input/mouse/elantech.c')
-rw-r--r-- | drivers/input/mouse/elantech.c | 24 |
1 files changed, 24 insertions, 0 deletions
diff --git a/drivers/input/mouse/elantech.c b/drivers/input/mouse/elantech.c index 43482ae1e049..6f4dc0fd2ca3 100644 --- a/drivers/input/mouse/elantech.c +++ b/drivers/input/mouse/elantech.c | |||
@@ -1122,7 +1122,10 @@ static int elantech_get_resolution_v4(struct psmouse *psmouse, | |||
1122 | * Asus UX32VD 0x361f02 00, 15, 0e clickpad | 1122 | * Asus UX32VD 0x361f02 00, 15, 0e clickpad |
1123 | * Avatar AVIU-145A2 0x361f00 ? clickpad | 1123 | * Avatar AVIU-145A2 0x361f00 ? clickpad |
1124 | * Fujitsu LIFEBOOK E544 0x470f00 d0, 12, 09 2 hw buttons | 1124 | * Fujitsu LIFEBOOK E544 0x470f00 d0, 12, 09 2 hw buttons |
1125 | * Fujitsu LIFEBOOK E546 0x470f00 50, 12, 09 2 hw buttons | ||
1126 | * Fujitsu LIFEBOOK E547 0x470f00 50, 12, 09 2 hw buttons | ||
1125 | * Fujitsu LIFEBOOK E554 0x570f01 40, 14, 0c 2 hw buttons | 1127 | * Fujitsu LIFEBOOK E554 0x570f01 40, 14, 0c 2 hw buttons |
1128 | * Fujitsu LIFEBOOK E557 0x570f01 40, 14, 0c 2 hw buttons | ||
1126 | * Fujitsu T725 0x470f01 05, 12, 09 2 hw buttons | 1129 | * Fujitsu T725 0x470f01 05, 12, 09 2 hw buttons |
1127 | * Fujitsu H730 0x570f00 c0, 14, 0c 3 hw buttons (**) | 1130 | * Fujitsu H730 0x570f00 c0, 14, 0c 3 hw buttons (**) |
1128 | * Gigabyte U2442 0x450f01 58, 17, 0c 2 hw buttons | 1131 | * Gigabyte U2442 0x450f01 58, 17, 0c 2 hw buttons |
@@ -1528,6 +1531,20 @@ static const struct dmi_system_id elantech_dmi_force_crc_enabled[] = { | |||
1528 | }, | 1531 | }, |
1529 | }, | 1532 | }, |
1530 | { | 1533 | { |
1534 | /* Fujitsu LIFEBOOK E546 does not work with crc_enabled == 0 */ | ||
1535 | .matches = { | ||
1536 | DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"), | ||
1537 | DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E546"), | ||
1538 | }, | ||
1539 | }, | ||
1540 | { | ||
1541 | /* Fujitsu LIFEBOOK E547 does not work with crc_enabled == 0 */ | ||
1542 | .matches = { | ||
1543 | DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"), | ||
1544 | DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E547"), | ||
1545 | }, | ||
1546 | }, | ||
1547 | { | ||
1531 | /* Fujitsu LIFEBOOK E554 does not work with crc_enabled == 0 */ | 1548 | /* Fujitsu LIFEBOOK E554 does not work with crc_enabled == 0 */ |
1532 | .matches = { | 1549 | .matches = { |
1533 | DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"), | 1550 | DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"), |
@@ -1542,6 +1559,13 @@ static const struct dmi_system_id elantech_dmi_force_crc_enabled[] = { | |||
1542 | }, | 1559 | }, |
1543 | }, | 1560 | }, |
1544 | { | 1561 | { |
1562 | /* Fujitsu LIFEBOOK E557 does not work with crc_enabled == 0 */ | ||
1563 | .matches = { | ||
1564 | DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"), | ||
1565 | DMI_MATCH(DMI_PRODUCT_NAME, "LIFEBOOK E557"), | ||
1566 | }, | ||
1567 | }, | ||
1568 | { | ||
1545 | /* Fujitsu LIFEBOOK U745 does not work with crc_enabled == 0 */ | 1569 | /* Fujitsu LIFEBOOK U745 does not work with crc_enabled == 0 */ |
1546 | .matches = { | 1570 | .matches = { |
1547 | DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"), | 1571 | DMI_MATCH(DMI_SYS_VENDOR, "FUJITSU"), |