aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'drivers/md/dm.c')
-rw-r--r--drivers/md/dm.c3
1 files changed, 2 insertions, 1 deletions
diff --git a/drivers/md/dm.c b/drivers/md/dm.c
index 9ec6948e3b8b..3d9a80759d95 100644
--- a/drivers/md/dm.c
+++ b/drivers/md/dm.c
@@ -974,7 +974,8 @@ static void dec_pending(struct dm_io *io, int error)
974 } else { 974 } else {
975 /* done with normal IO or empty flush */ 975 /* done with normal IO or empty flush */
976 trace_block_bio_complete(md->queue, bio, io_error); 976 trace_block_bio_complete(md->queue, bio, io_error);
977 bio->bi_error = io_error; 977 if (io_error)
978 bio->bi_error = io_error;
978 bio_endio(bio); 979 bio_endio(bio);
979 } 980 }
980 } 981 }