diff options
Diffstat (limited to 'drivers/media/rc/ir-lirc-codec.c')
-rw-r--r-- | drivers/media/rc/ir-lirc-codec.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/media/rc/ir-lirc-codec.c b/drivers/media/rc/ir-lirc-codec.c index a32659fcd266..efc21b1da211 100644 --- a/drivers/media/rc/ir-lirc-codec.c +++ b/drivers/media/rc/ir-lirc-codec.c | |||
@@ -254,7 +254,7 @@ static long ir_lirc_ioctl(struct file *filep, unsigned int cmd, | |||
254 | return 0; | 254 | return 0; |
255 | 255 | ||
256 | case LIRC_GET_REC_RESOLUTION: | 256 | case LIRC_GET_REC_RESOLUTION: |
257 | val = dev->rx_resolution; | 257 | val = dev->rx_resolution / 1000; |
258 | break; | 258 | break; |
259 | 259 | ||
260 | case LIRC_SET_WIDEBAND_RECEIVER: | 260 | case LIRC_SET_WIDEBAND_RECEIVER: |