diff options
Diffstat (limited to 'drivers/spi/spi-xilinx.c')
-rw-r--r-- | drivers/spi/spi-xilinx.c | 11 |
1 files changed, 11 insertions, 0 deletions
diff --git a/drivers/spi/spi-xilinx.c b/drivers/spi/spi-xilinx.c index 3009121173cd..3c6ea5c3ddd2 100644 --- a/drivers/spi/spi-xilinx.c +++ b/drivers/spi/spi-xilinx.c | |||
@@ -271,6 +271,7 @@ static int xilinx_spi_txrx_bufs(struct spi_device *spi, struct spi_transfer *t) | |||
271 | while (remaining_words) { | 271 | while (remaining_words) { |
272 | int n_words, tx_words, rx_words; | 272 | int n_words, tx_words, rx_words; |
273 | u32 sr; | 273 | u32 sr; |
274 | int stalled; | ||
274 | 275 | ||
275 | n_words = min(remaining_words, xspi->buffer_size); | 276 | n_words = min(remaining_words, xspi->buffer_size); |
276 | 277 | ||
@@ -299,7 +300,17 @@ static int xilinx_spi_txrx_bufs(struct spi_device *spi, struct spi_transfer *t) | |||
299 | 300 | ||
300 | /* Read out all the data from the Rx FIFO */ | 301 | /* Read out all the data from the Rx FIFO */ |
301 | rx_words = n_words; | 302 | rx_words = n_words; |
303 | stalled = 10; | ||
302 | while (rx_words) { | 304 | while (rx_words) { |
305 | if (rx_words == n_words && !(stalled--) && | ||
306 | !(sr & XSPI_SR_TX_EMPTY_MASK) && | ||
307 | (sr & XSPI_SR_RX_EMPTY_MASK)) { | ||
308 | dev_err(&spi->dev, | ||
309 | "Detected stall. Check C_SPI_MODE and C_SPI_MEMORY\n"); | ||
310 | xspi_init_hw(xspi); | ||
311 | return -EIO; | ||
312 | } | ||
313 | |||
303 | if ((sr & XSPI_SR_TX_EMPTY_MASK) && (rx_words > 1)) { | 314 | if ((sr & XSPI_SR_TX_EMPTY_MASK) && (rx_words > 1)) { |
304 | xilinx_spi_rx(xspi); | 315 | xilinx_spi_rx(xspi); |
305 | rx_words--; | 316 | rx_words--; |