aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'drivers/tty/serial/8250/8250_pci.c')
-rw-r--r--drivers/tty/serial/8250/8250_pci.c4
1 files changed, 4 insertions, 0 deletions
diff --git a/drivers/tty/serial/8250/8250_pci.c b/drivers/tty/serial/8250/8250_pci.c
index a27a98e1b066..8fcc40a21322 100644
--- a/drivers/tty/serial/8250/8250_pci.c
+++ b/drivers/tty/serial/8250/8250_pci.c
@@ -4449,6 +4449,10 @@ static struct pci_device_id serial_pci_tbl[] = {
4449 PCI_VENDOR_ID_IBM, 0x0299, 4449 PCI_VENDOR_ID_IBM, 0x0299,
4450 0, 0, pbn_b0_bt_2_115200 }, 4450 0, 0, pbn_b0_bt_2_115200 },
4451 4451
4452 { PCI_VENDOR_ID_NETMOS, PCI_DEVICE_ID_NETMOS_9835,
4453 0x1000, 0x0012,
4454 0, 0, pbn_b0_bt_2_115200 },
4455
4452 { PCI_VENDOR_ID_NETMOS, PCI_DEVICE_ID_NETMOS_9901, 4456 { PCI_VENDOR_ID_NETMOS, PCI_DEVICE_ID_NETMOS_9901,
4453 0xA000, 0x1000, 4457 0xA000, 0x1000,
4454 0, 0, pbn_b0_1_115200 }, 4458 0, 0, pbn_b0_1_115200 },