diff options
Diffstat (limited to 'drivers/usb/host/ohci-exynos.c')
-rw-r--r-- | drivers/usb/host/ohci-exynos.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/drivers/usb/host/ohci-exynos.c b/drivers/usb/host/ohci-exynos.c index 2cd105be7319..6865b919403f 100644 --- a/drivers/usb/host/ohci-exynos.c +++ b/drivers/usb/host/ohci-exynos.c | |||
@@ -66,10 +66,12 @@ static int exynos_ohci_get_phy(struct device *dev, | |||
66 | if (IS_ERR(phy)) { | 66 | if (IS_ERR(phy)) { |
67 | ret = PTR_ERR(phy); | 67 | ret = PTR_ERR(phy); |
68 | if (ret == -EPROBE_DEFER) { | 68 | if (ret == -EPROBE_DEFER) { |
69 | of_node_put(child); | ||
69 | return ret; | 70 | return ret; |
70 | } else if (ret != -ENOSYS && ret != -ENODEV) { | 71 | } else if (ret != -ENOSYS && ret != -ENODEV) { |
71 | dev_err(dev, | 72 | dev_err(dev, |
72 | "Error retrieving usb2 phy: %d\n", ret); | 73 | "Error retrieving usb2 phy: %d\n", ret); |
74 | of_node_put(child); | ||
73 | return ret; | 75 | return ret; |
74 | } | 76 | } |
75 | } | 77 | } |