diff options
Diffstat (limited to 'drivers/watchdog/bcm_kona_wdt.c')
-rw-r--r-- | drivers/watchdog/bcm_kona_wdt.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/drivers/watchdog/bcm_kona_wdt.c b/drivers/watchdog/bcm_kona_wdt.c index e0c98423f2c9..11a72bc2c71b 100644 --- a/drivers/watchdog/bcm_kona_wdt.c +++ b/drivers/watchdog/bcm_kona_wdt.c | |||
@@ -304,6 +304,8 @@ static int bcm_kona_wdt_probe(struct platform_device *pdev) | |||
304 | if (!wdt) | 304 | if (!wdt) |
305 | return -ENOMEM; | 305 | return -ENOMEM; |
306 | 306 | ||
307 | spin_lock_init(&wdt->lock); | ||
308 | |||
307 | res = platform_get_resource(pdev, IORESOURCE_MEM, 0); | 309 | res = platform_get_resource(pdev, IORESOURCE_MEM, 0); |
308 | wdt->base = devm_ioremap_resource(dev, res); | 310 | wdt->base = devm_ioremap_resource(dev, res); |
309 | if (IS_ERR(wdt->base)) | 311 | if (IS_ERR(wdt->base)) |
@@ -316,7 +318,6 @@ static int bcm_kona_wdt_probe(struct platform_device *pdev) | |||
316 | return ret; | 318 | return ret; |
317 | } | 319 | } |
318 | 320 | ||
319 | spin_lock_init(&wdt->lock); | ||
320 | platform_set_drvdata(pdev, wdt); | 321 | platform_set_drvdata(pdev, wdt); |
321 | watchdog_set_drvdata(&bcm_kona_wdt_wdd, wdt); | 322 | watchdog_set_drvdata(&bcm_kona_wdt_wdd, wdt); |
322 | bcm_kona_wdt_wdd.parent = &pdev->dev; | 323 | bcm_kona_wdt_wdd.parent = &pdev->dev; |