diff options
Diffstat (limited to 'fs/cifs/cifs_unicode.h')
-rw-r--r-- | fs/cifs/cifs_unicode.h | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/fs/cifs/cifs_unicode.h b/fs/cifs/cifs_unicode.h index 479bc0a941f3..07ade707fa60 100644 --- a/fs/cifs/cifs_unicode.h +++ b/fs/cifs/cifs_unicode.h | |||
@@ -57,6 +57,7 @@ | |||
57 | * not conflict (although almost does) with the mapping above. | 57 | * not conflict (although almost does) with the mapping above. |
58 | */ | 58 | */ |
59 | 59 | ||
60 | #define SFM_DOUBLEQUOTE ((__u16) 0xF020) | ||
60 | #define SFM_ASTERISK ((__u16) 0xF021) | 61 | #define SFM_ASTERISK ((__u16) 0xF021) |
61 | #define SFM_QUESTION ((__u16) 0xF025) | 62 | #define SFM_QUESTION ((__u16) 0xF025) |
62 | #define SFM_COLON ((__u16) 0xF022) | 63 | #define SFM_COLON ((__u16) 0xF022) |
@@ -64,8 +65,8 @@ | |||
64 | #define SFM_LESSTHAN ((__u16) 0xF023) | 65 | #define SFM_LESSTHAN ((__u16) 0xF023) |
65 | #define SFM_PIPE ((__u16) 0xF027) | 66 | #define SFM_PIPE ((__u16) 0xF027) |
66 | #define SFM_SLASH ((__u16) 0xF026) | 67 | #define SFM_SLASH ((__u16) 0xF026) |
67 | #define SFM_PERIOD ((__u16) 0xF028) | 68 | #define SFM_SPACE ((__u16) 0xF028) |
68 | #define SFM_SPACE ((__u16) 0xF029) | 69 | #define SFM_PERIOD ((__u16) 0xF029) |
69 | 70 | ||
70 | /* | 71 | /* |
71 | * Mapping mechanism to use when one of the seven reserved characters is | 72 | * Mapping mechanism to use when one of the seven reserved characters is |