diff options
Diffstat (limited to 'fs/ext2/super.c')
-rw-r--r-- | fs/ext2/super.c | 25 |
1 files changed, 17 insertions, 8 deletions
diff --git a/fs/ext2/super.c b/fs/ext2/super.c index 748d35afc902..111a31761ffa 100644 --- a/fs/ext2/super.c +++ b/fs/ext2/super.c | |||
@@ -131,7 +131,10 @@ static void ext2_put_super (struct super_block * sb) | |||
131 | 131 | ||
132 | dquot_disable(sb, -1, DQUOT_USAGE_ENABLED | DQUOT_LIMITS_ENABLED); | 132 | dquot_disable(sb, -1, DQUOT_USAGE_ENABLED | DQUOT_LIMITS_ENABLED); |
133 | 133 | ||
134 | ext2_xattr_put_super(sb); | 134 | if (sbi->s_mb_cache) { |
135 | ext2_xattr_destroy_cache(sbi->s_mb_cache); | ||
136 | sbi->s_mb_cache = NULL; | ||
137 | } | ||
135 | if (!(sb->s_flags & MS_RDONLY)) { | 138 | if (!(sb->s_flags & MS_RDONLY)) { |
136 | struct ext2_super_block *es = sbi->s_es; | 139 | struct ext2_super_block *es = sbi->s_es; |
137 | 140 | ||
@@ -1104,6 +1107,14 @@ static int ext2_fill_super(struct super_block *sb, void *data, int silent) | |||
1104 | ext2_msg(sb, KERN_ERR, "error: insufficient memory"); | 1107 | ext2_msg(sb, KERN_ERR, "error: insufficient memory"); |
1105 | goto failed_mount3; | 1108 | goto failed_mount3; |
1106 | } | 1109 | } |
1110 | |||
1111 | #ifdef CONFIG_EXT2_FS_XATTR | ||
1112 | sbi->s_mb_cache = ext2_xattr_create_cache(); | ||
1113 | if (!sbi->s_mb_cache) { | ||
1114 | ext2_msg(sb, KERN_ERR, "Failed to create an mb_cache"); | ||
1115 | goto failed_mount3; | ||
1116 | } | ||
1117 | #endif | ||
1107 | /* | 1118 | /* |
1108 | * set up enough so that it can read an inode | 1119 | * set up enough so that it can read an inode |
1109 | */ | 1120 | */ |
@@ -1149,6 +1160,8 @@ cantfind_ext2: | |||
1149 | sb->s_id); | 1160 | sb->s_id); |
1150 | goto failed_mount; | 1161 | goto failed_mount; |
1151 | failed_mount3: | 1162 | failed_mount3: |
1163 | if (sbi->s_mb_cache) | ||
1164 | ext2_xattr_destroy_cache(sbi->s_mb_cache); | ||
1152 | percpu_counter_destroy(&sbi->s_freeblocks_counter); | 1165 | percpu_counter_destroy(&sbi->s_freeblocks_counter); |
1153 | percpu_counter_destroy(&sbi->s_freeinodes_counter); | 1166 | percpu_counter_destroy(&sbi->s_freeinodes_counter); |
1154 | percpu_counter_destroy(&sbi->s_dirs_counter); | 1167 | percpu_counter_destroy(&sbi->s_dirs_counter); |
@@ -1555,20 +1568,17 @@ MODULE_ALIAS_FS("ext2"); | |||
1555 | 1568 | ||
1556 | static int __init init_ext2_fs(void) | 1569 | static int __init init_ext2_fs(void) |
1557 | { | 1570 | { |
1558 | int err = init_ext2_xattr(); | 1571 | int err; |
1559 | if (err) | 1572 | |
1560 | return err; | ||
1561 | err = init_inodecache(); | 1573 | err = init_inodecache(); |
1562 | if (err) | 1574 | if (err) |
1563 | goto out1; | 1575 | return err; |
1564 | err = register_filesystem(&ext2_fs_type); | 1576 | err = register_filesystem(&ext2_fs_type); |
1565 | if (err) | 1577 | if (err) |
1566 | goto out; | 1578 | goto out; |
1567 | return 0; | 1579 | return 0; |
1568 | out: | 1580 | out: |
1569 | destroy_inodecache(); | 1581 | destroy_inodecache(); |
1570 | out1: | ||
1571 | exit_ext2_xattr(); | ||
1572 | return err; | 1582 | return err; |
1573 | } | 1583 | } |
1574 | 1584 | ||
@@ -1576,7 +1586,6 @@ static void __exit exit_ext2_fs(void) | |||
1576 | { | 1586 | { |
1577 | unregister_filesystem(&ext2_fs_type); | 1587 | unregister_filesystem(&ext2_fs_type); |
1578 | destroy_inodecache(); | 1588 | destroy_inodecache(); |
1579 | exit_ext2_xattr(); | ||
1580 | } | 1589 | } |
1581 | 1590 | ||
1582 | MODULE_AUTHOR("Remy Card and others"); | 1591 | MODULE_AUTHOR("Remy Card and others"); |