diff options
Diffstat (limited to 'fs')
-rw-r--r-- | fs/autofs4/expire.c | 9 |
1 files changed, 0 insertions, 9 deletions
diff --git a/fs/autofs4/expire.c b/fs/autofs4/expire.c index 01443ce43ee7..13ddec92341c 100644 --- a/fs/autofs4/expire.c +++ b/fs/autofs4/expire.c | |||
@@ -61,15 +61,6 @@ static int autofs4_mount_busy(struct vfsmount *mnt, struct dentry *dentry) | |||
61 | /* This is an autofs submount, we can't expire it */ | 61 | /* This is an autofs submount, we can't expire it */ |
62 | if (autofs_type_indirect(sbi->type)) | 62 | if (autofs_type_indirect(sbi->type)) |
63 | goto done; | 63 | goto done; |
64 | |||
65 | /* | ||
66 | * Otherwise it's an offset mount and we need to check | ||
67 | * if we can umount its mount, if there is one. | ||
68 | */ | ||
69 | if (!d_mountpoint(path.dentry)) { | ||
70 | status = 0; | ||
71 | goto done; | ||
72 | } | ||
73 | } | 64 | } |
74 | 65 | ||
75 | /* Update the expiry counter if fs is busy */ | 66 | /* Update the expiry counter if fs is busy */ |