diff options
Diffstat (limited to 'include/dt-bindings/pinctrl/omap.h')
-rw-r--r-- | include/dt-bindings/pinctrl/omap.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/include/dt-bindings/pinctrl/omap.h b/include/dt-bindings/pinctrl/omap.h index 8100de13851c..9efaf08faf9f 100644 --- a/include/dt-bindings/pinctrl/omap.h +++ b/include/dt-bindings/pinctrl/omap.h | |||
@@ -45,8 +45,8 @@ | |||
45 | #define PIN_OFF_NONE 0 | 45 | #define PIN_OFF_NONE 0 |
46 | #define PIN_OFF_OUTPUT_HIGH (OFF_EN | OFFOUT_EN | OFFOUT_VAL) | 46 | #define PIN_OFF_OUTPUT_HIGH (OFF_EN | OFFOUT_EN | OFFOUT_VAL) |
47 | #define PIN_OFF_OUTPUT_LOW (OFF_EN | OFFOUT_EN) | 47 | #define PIN_OFF_OUTPUT_LOW (OFF_EN | OFFOUT_EN) |
48 | #define PIN_OFF_INPUT_PULLUP (OFF_EN | OFF_PULL_EN | OFF_PULL_UP) | 48 | #define PIN_OFF_INPUT_PULLUP (OFF_EN | OFFOUT_EN | OFF_PULL_EN | OFF_PULL_UP) |
49 | #define PIN_OFF_INPUT_PULLDOWN (OFF_EN | OFF_PULL_EN) | 49 | #define PIN_OFF_INPUT_PULLDOWN (OFF_EN | OFFOUT_EN | OFF_PULL_EN) |
50 | #define PIN_OFF_WAKEUPENABLE WAKEUP_EN | 50 | #define PIN_OFF_WAKEUPENABLE WAKEUP_EN |
51 | 51 | ||
52 | /* | 52 | /* |