diff options
Diffstat (limited to 'include/linux/kaiser.h')
-rw-r--r-- | include/linux/kaiser.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/include/linux/kaiser.h b/include/linux/kaiser.h index 58c55b1589d0..b56c19010480 100644 --- a/include/linux/kaiser.h +++ b/include/linux/kaiser.h | |||
@@ -32,7 +32,7 @@ static inline void kaiser_init(void) | |||
32 | { | 32 | { |
33 | } | 33 | } |
34 | static inline int kaiser_add_mapping(unsigned long addr, | 34 | static inline int kaiser_add_mapping(unsigned long addr, |
35 | unsigned long size, unsigned long flags) | 35 | unsigned long size, u64 flags) |
36 | { | 36 | { |
37 | return 0; | 37 | return 0; |
38 | } | 38 | } |