diff options
Diffstat (limited to 'include/linux/mm_types.h')
-rw-r--r-- | include/linux/mm_types.h | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/include/linux/mm_types.h b/include/linux/mm_types.h index af25bc12472b..b32cb7add09c 100644 --- a/include/linux/mm_types.h +++ b/include/linux/mm_types.h | |||
@@ -511,6 +511,10 @@ struct mm_struct { | |||
511 | */ | 511 | */ |
512 | bool tlb_flush_pending; | 512 | bool tlb_flush_pending; |
513 | #endif | 513 | #endif |
514 | #ifdef CONFIG_ARCH_WANT_BATCHED_UNMAP_TLB_FLUSH | ||
515 | /* See flush_tlb_batched_pending() */ | ||
516 | bool tlb_flush_batched; | ||
517 | #endif | ||
514 | struct uprobes_state uprobes_state; | 518 | struct uprobes_state uprobes_state; |
515 | #ifdef CONFIG_X86_INTEL_MPX | 519 | #ifdef CONFIG_X86_INTEL_MPX |
516 | /* address of the bounds directory */ | 520 | /* address of the bounds directory */ |