diff options
Diffstat (limited to 'include/linux/mmc/card.h')
-rw-r--r-- | include/linux/mmc/card.h | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/include/linux/mmc/card.h b/include/linux/mmc/card.h index eb0151bac50c..8f23fb2c5ed2 100644 --- a/include/linux/mmc/card.h +++ b/include/linux/mmc/card.h | |||
@@ -118,6 +118,9 @@ struct mmc_ext_csd { | |||
118 | u8 raw_pwr_cl_ddr_200_360; /* 253 */ | 118 | u8 raw_pwr_cl_ddr_200_360; /* 253 */ |
119 | u8 raw_bkops_status; /* 246 */ | 119 | u8 raw_bkops_status; /* 246 */ |
120 | u8 raw_sectors[4]; /* 212 - 4 bytes */ | 120 | u8 raw_sectors[4]; /* 212 - 4 bytes */ |
121 | u8 pre_eol_info; /* 267 */ | ||
122 | u8 device_life_time_est_typ_a; /* 268 */ | ||
123 | u8 device_life_time_est_typ_b; /* 269 */ | ||
121 | 124 | ||
122 | unsigned int feature_support; | 125 | unsigned int feature_support; |
123 | #define MMC_DISCARD_FEATURE BIT(0) /* CMD38 feature */ | 126 | #define MMC_DISCARD_FEATURE BIT(0) /* CMD38 feature */ |