diff options
Diffstat (limited to 'include/linux/nfs4.h')
-rw-r--r-- | include/linux/nfs4.h | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/include/linux/nfs4.h b/include/linux/nfs4.h index e7e78537aea2..63a817631f06 100644 --- a/include/linux/nfs4.h +++ b/include/linux/nfs4.h | |||
@@ -266,7 +266,7 @@ enum nfsstat4 { | |||
266 | 266 | ||
267 | static inline bool seqid_mutating_err(u32 err) | 267 | static inline bool seqid_mutating_err(u32 err) |
268 | { | 268 | { |
269 | /* rfc 3530 section 8.1.5: */ | 269 | /* See RFC 7530, section 9.1.7 */ |
270 | switch (err) { | 270 | switch (err) { |
271 | case NFS4ERR_STALE_CLIENTID: | 271 | case NFS4ERR_STALE_CLIENTID: |
272 | case NFS4ERR_STALE_STATEID: | 272 | case NFS4ERR_STALE_STATEID: |
@@ -275,6 +275,7 @@ static inline bool seqid_mutating_err(u32 err) | |||
275 | case NFS4ERR_BADXDR: | 275 | case NFS4ERR_BADXDR: |
276 | case NFS4ERR_RESOURCE: | 276 | case NFS4ERR_RESOURCE: |
277 | case NFS4ERR_NOFILEHANDLE: | 277 | case NFS4ERR_NOFILEHANDLE: |
278 | case NFS4ERR_MOVED: | ||
278 | return false; | 279 | return false; |
279 | }; | 280 | }; |
280 | return true; | 281 | return true; |