diff options
Diffstat (limited to 'include/linux/task_io_accounting_ops.h')
-rw-r--r-- | include/linux/task_io_accounting_ops.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/include/linux/task_io_accounting_ops.h b/include/linux/task_io_accounting_ops.h index 4d090f9ee608..1b505c804af3 100644 --- a/include/linux/task_io_accounting_ops.h +++ b/include/linux/task_io_accounting_ops.h | |||
@@ -96,6 +96,7 @@ static inline void task_chr_io_accounting_add(struct task_io_accounting *dst, | |||
96 | dst->wchar += src->wchar; | 96 | dst->wchar += src->wchar; |
97 | dst->syscr += src->syscr; | 97 | dst->syscr += src->syscr; |
98 | dst->syscw += src->syscw; | 98 | dst->syscw += src->syscw; |
99 | dst->syscfs += src->syscfs; | ||
99 | } | 100 | } |
100 | #else | 101 | #else |
101 | static inline void task_chr_io_accounting_add(struct task_io_accounting *dst, | 102 | static inline void task_chr_io_accounting_add(struct task_io_accounting *dst, |