aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'include/uapi/linux/packet_diag.h')
-rw-r--r--include/uapi/linux/packet_diag.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/include/uapi/linux/packet_diag.h b/include/uapi/linux/packet_diag.h
index d08c63f3dd6f..0c5d5dd61b6a 100644
--- a/include/uapi/linux/packet_diag.h
+++ b/include/uapi/linux/packet_diag.h
@@ -64,7 +64,7 @@ struct packet_diag_mclist {
64 __u32 pdmc_count; 64 __u32 pdmc_count;
65 __u16 pdmc_type; 65 __u16 pdmc_type;
66 __u16 pdmc_alen; 66 __u16 pdmc_alen;
67 __u8 pdmc_addr[MAX_ADDR_LEN]; 67 __u8 pdmc_addr[32]; /* MAX_ADDR_LEN */
68}; 68};
69 69
70struct packet_diag_ring { 70struct packet_diag_ring {