diff options
Diffstat (limited to 'init/Kconfig')
-rw-r--r-- | init/Kconfig | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/init/Kconfig b/init/Kconfig index f5500e552254..a35e73a4e55d 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -1630,6 +1630,13 @@ config BPF_SYSCALL | |||
1630 | Enable the bpf() system call that allows to manipulate eBPF | 1630 | Enable the bpf() system call that allows to manipulate eBPF |
1631 | programs and maps via file descriptors. | 1631 | programs and maps via file descriptors. |
1632 | 1632 | ||
1633 | config BPF_JIT_ALWAYS_ON | ||
1634 | bool "Permanently enable BPF JIT and remove BPF interpreter" | ||
1635 | depends on BPF_SYSCALL && HAVE_EBPF_JIT && BPF_JIT | ||
1636 | help | ||
1637 | Enables BPF JIT and removes BPF interpreter to avoid | ||
1638 | speculative execution of BPF instructions by the interpreter | ||
1639 | |||
1633 | config SHMEM | 1640 | config SHMEM |
1634 | bool "Use full shmem filesystem" if EXPERT | 1641 | bool "Use full shmem filesystem" if EXPERT |
1635 | default y | 1642 | default y |