aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'init/main.c')
-rw-r--r--init/main.c2
1 files changed, 2 insertions, 0 deletions
diff --git a/init/main.c b/init/main.c
index 86f5ce9ede86..db6b6cbb846b 100644
--- a/init/main.c
+++ b/init/main.c
@@ -81,6 +81,7 @@
81#include <linux/integrity.h> 81#include <linux/integrity.h>
82#include <linux/proc_ns.h> 82#include <linux/proc_ns.h>
83#include <linux/io.h> 83#include <linux/io.h>
84#include <linux/kaiser.h>
84 85
85#include <asm/io.h> 86#include <asm/io.h>
86#include <asm/bugs.h> 87#include <asm/bugs.h>
@@ -489,6 +490,7 @@ static void __init mm_init(void)
489 pgtable_init(); 490 pgtable_init();
490 vmalloc_init(); 491 vmalloc_init();
491 ioremap_huge_init(); 492 ioremap_huge_init();
493 kaiser_init();
492} 494}
493 495
494asmlinkage __visible void __init start_kernel(void) 496asmlinkage __visible void __init start_kernel(void)