diff options
Diffstat (limited to 'lib/iomap.c')
-rw-r--r-- | lib/iomap.c | 38 |
1 files changed, 2 insertions, 36 deletions
diff --git a/lib/iomap.c b/lib/iomap.c index 5dbcb4b2d864..ada922a808e6 100644 --- a/lib/iomap.c +++ b/lib/iomap.c | |||
@@ -242,45 +242,11 @@ EXPORT_SYMBOL(ioport_unmap); | |||
242 | #endif /* CONFIG_HAS_IOPORT */ | 242 | #endif /* CONFIG_HAS_IOPORT */ |
243 | 243 | ||
244 | #ifdef CONFIG_PCI | 244 | #ifdef CONFIG_PCI |
245 | /** | 245 | /* Hide the details if this is a MMIO or PIO address space and just do what |
246 | * pci_iomap - create a virtual mapping cookie for a PCI BAR | 246 | * you expect in the correct way. */ |
247 | * @dev: PCI device that owns the BAR | ||
248 | * @bar: BAR number | ||
249 | * @maxlen: length of the memory to map | ||
250 | * | ||
251 | * Using this function you will get a __iomem address to your device BAR. | ||
252 | * You can access it using ioread*() and iowrite*(). These functions hide | ||
253 | * the details if this is a MMIO or PIO address space and will just do what | ||
254 | * you expect from them in the correct way. | ||
255 | * | ||
256 | * @maxlen specifies the maximum length to map. If you want to get access to | ||
257 | * the complete BAR without checking for its length first, pass %0 here. | ||
258 | * */ | ||
259 | void __iomem *pci_iomap(struct pci_dev *dev, int bar, unsigned long maxlen) | ||
260 | { | ||
261 | resource_size_t start = pci_resource_start(dev, bar); | ||
262 | resource_size_t len = pci_resource_len(dev, bar); | ||
263 | unsigned long flags = pci_resource_flags(dev, bar); | ||
264 | |||
265 | if (!len || !start) | ||
266 | return NULL; | ||
267 | if (maxlen && len > maxlen) | ||
268 | len = maxlen; | ||
269 | if (flags & IORESOURCE_IO) | ||
270 | return ioport_map(start, len); | ||
271 | if (flags & IORESOURCE_MEM) { | ||
272 | if (flags & IORESOURCE_CACHEABLE) | ||
273 | return ioremap(start, len); | ||
274 | return ioremap_nocache(start, len); | ||
275 | } | ||
276 | /* What? */ | ||
277 | return NULL; | ||
278 | } | ||
279 | |||
280 | void pci_iounmap(struct pci_dev *dev, void __iomem * addr) | 247 | void pci_iounmap(struct pci_dev *dev, void __iomem * addr) |
281 | { | 248 | { |
282 | IO_COND(addr, /* nothing */, iounmap(addr)); | 249 | IO_COND(addr, /* nothing */, iounmap(addr)); |
283 | } | 250 | } |
284 | EXPORT_SYMBOL(pci_iomap); | ||
285 | EXPORT_SYMBOL(pci_iounmap); | 251 | EXPORT_SYMBOL(pci_iounmap); |
286 | #endif /* CONFIG_PCI */ | 252 | #endif /* CONFIG_PCI */ |