diff options
Diffstat (limited to 'net/bridge/br_stp_if.c')
-rw-r--r-- | net/bridge/br_stp_if.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/net/bridge/br_stp_if.c b/net/bridge/br_stp_if.c index 8a7ada8bb947..bcb4559e735d 100644 --- a/net/bridge/br_stp_if.c +++ b/net/bridge/br_stp_if.c | |||
@@ -166,6 +166,8 @@ static void br_stp_start(struct net_bridge *br) | |||
166 | br_debug(br, "using kernel STP\n"); | 166 | br_debug(br, "using kernel STP\n"); |
167 | 167 | ||
168 | /* To start timers on any ports left in blocking */ | 168 | /* To start timers on any ports left in blocking */ |
169 | if (br->dev->flags & IFF_UP) | ||
170 | mod_timer(&br->hello_timer, jiffies + br->hello_time); | ||
169 | br_port_state_selection(br); | 171 | br_port_state_selection(br); |
170 | } | 172 | } |
171 | 173 | ||