aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'sound/pci/hda/patch_realtek.c')
-rw-r--r--sound/pci/hda/patch_realtek.c9
1 files changed, 9 insertions, 0 deletions
diff --git a/sound/pci/hda/patch_realtek.c b/sound/pci/hda/patch_realtek.c
index f14c1f288443..b6427ff9a211 100644
--- a/sound/pci/hda/patch_realtek.c
+++ b/sound/pci/hda/patch_realtek.c
@@ -5976,6 +5976,11 @@ static const struct snd_hda_pin_quirk alc269_pin_fixup_tbl[] = {
5976 {0x14, 0x90170110}, 5976 {0x14, 0x90170110},
5977 {0x21, 0x02211020}), 5977 {0x21, 0x02211020}),
5978 SND_HDA_PIN_QUIRK(0x10ec0256, 0x1028, "Dell", ALC255_FIXUP_DELL1_MIC_NO_PRESENCE, 5978 SND_HDA_PIN_QUIRK(0x10ec0256, 0x1028, "Dell", ALC255_FIXUP_DELL1_MIC_NO_PRESENCE,
5979 {0x12, 0x90a60130},
5980 {0x14, 0x90170110},
5981 {0x14, 0x01011020},
5982 {0x21, 0x0221101f}),
5983 SND_HDA_PIN_QUIRK(0x10ec0256, 0x1028, "Dell", ALC255_FIXUP_DELL1_MIC_NO_PRESENCE,
5979 ALC256_STANDARD_PINS), 5984 ALC256_STANDARD_PINS),
5980 SND_HDA_PIN_QUIRK(0x10ec0280, 0x103c, "HP", ALC280_FIXUP_HP_GPIO4, 5985 SND_HDA_PIN_QUIRK(0x10ec0280, 0x103c, "HP", ALC280_FIXUP_HP_GPIO4,
5981 {0x12, 0x90a60130}, 5986 {0x12, 0x90a60130},
@@ -6031,6 +6036,10 @@ static const struct snd_hda_pin_quirk alc269_pin_fixup_tbl[] = {
6031 {0x12, 0x90a60120}, 6036 {0x12, 0x90a60120},
6032 {0x14, 0x90170110}, 6037 {0x14, 0x90170110},
6033 {0x21, 0x0321101f}), 6038 {0x21, 0x0321101f}),
6039 SND_HDA_PIN_QUIRK(0x10ec0289, 0x1028, "Dell", ALC225_FIXUP_DELL1_MIC_NO_PRESENCE,
6040 {0x12, 0xb7a60130},
6041 {0x14, 0x90170110},
6042 {0x21, 0x04211020}),
6034 SND_HDA_PIN_QUIRK(0x10ec0290, 0x103c, "HP", ALC269_FIXUP_HP_MUTE_LED_MIC1, 6043 SND_HDA_PIN_QUIRK(0x10ec0290, 0x103c, "HP", ALC269_FIXUP_HP_MUTE_LED_MIC1,
6035 ALC290_STANDARD_PINS, 6044 ALC290_STANDARD_PINS,
6036 {0x15, 0x04211040}, 6045 {0x15, 0x04211040},