aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'tools/perf/Documentation/perf-trace.txt')
-rw-r--r--tools/perf/Documentation/perf-trace.txt6
1 files changed, 6 insertions, 0 deletions
diff --git a/tools/perf/Documentation/perf-trace.txt b/tools/perf/Documentation/perf-trace.txt
index 3a2ae37310a9..68718ccdd178 100644
--- a/tools/perf/Documentation/perf-trace.txt
+++ b/tools/perf/Documentation/perf-trace.txt
@@ -48,6 +48,12 @@ comma-separated list with no space: 0,1. Ranges of CPUs are specified with -: 0-
48In per-thread mode with inheritance mode on (default), Events are captured only when 48In per-thread mode with inheritance mode on (default), Events are captured only when
49the thread executes on the designated CPUs. Default is to monitor all CPUs. 49the thread executes on the designated CPUs. Default is to monitor all CPUs.
50 50
51--duration:
52 Show only events that had a duration greater than N.M ms.
53
54--sched:
55 Accrue thread runtime and provide a summary at the end of the session.
56
51SEE ALSO 57SEE ALSO
52-------- 58--------
53linkperf:perf-record[1], linkperf:perf-script[1] 59linkperf:perf-record[1], linkperf:perf-script[1]