diff options
Diffstat (limited to 'tools/power/x86/turbostat/turbostat.8')
-rw-r--r-- | tools/power/x86/turbostat/turbostat.8 | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/tools/power/x86/turbostat/turbostat.8 b/tools/power/x86/turbostat/turbostat.8 index ff75125deed0..555c69a5592a 100644 --- a/tools/power/x86/turbostat/turbostat.8 +++ b/tools/power/x86/turbostat/turbostat.8 | |||
@@ -38,8 +38,8 @@ displays the statistics gathered since it was forked. | |||
38 | .PP | 38 | .PP |
39 | .SH FIELD DESCRIPTIONS | 39 | .SH FIELD DESCRIPTIONS |
40 | .nf | 40 | .nf |
41 | \fBpkg\fP processor package number. | 41 | \fBpk\fP processor package number. |
42 | \fBcore\fP processor core number. | 42 | \fBcr\fP processor core number. |
43 | \fBCPU\fP Linux CPU (logical processor) number. | 43 | \fBCPU\fP Linux CPU (logical processor) number. |
44 | \fB%c0\fP percent of the interval that the CPU retired instructions. | 44 | \fB%c0\fP percent of the interval that the CPU retired instructions. |
45 | \fBGHz\fP average clock rate while the CPU was in c0 state. | 45 | \fBGHz\fP average clock rate while the CPU was in c0 state. |
@@ -58,7 +58,7 @@ Subsequent rows show per-CPU statistics. | |||
58 | 58 | ||
59 | .nf | 59 | .nf |
60 | [root@x980]# ./turbostat | 60 | [root@x980]# ./turbostat |
61 | core CPU %c0 GHz TSC %c1 %c3 %c6 %pc3 %pc6 | 61 | cr CPU %c0 GHz TSC %c1 %c3 %c6 %pc3 %pc6 |
62 | 0.04 1.62 3.38 0.11 0.00 99.85 0.00 95.07 | 62 | 0.04 1.62 3.38 0.11 0.00 99.85 0.00 95.07 |
63 | 0 0 0.04 1.62 3.38 0.06 0.00 99.90 0.00 95.07 | 63 | 0 0 0.04 1.62 3.38 0.06 0.00 99.90 0.00 95.07 |
64 | 0 6 0.02 1.62 3.38 0.08 0.00 99.90 0.00 95.07 | 64 | 0 6 0.02 1.62 3.38 0.08 0.00 99.90 0.00 95.07 |
@@ -102,7 +102,7 @@ until ^C while the other CPUs are mostly idle: | |||
102 | .nf | 102 | .nf |
103 | [root@x980 lenb]# ./turbostat cat /dev/zero > /dev/null | 103 | [root@x980 lenb]# ./turbostat cat /dev/zero > /dev/null |
104 | 104 | ||
105 | ^Ccore CPU %c0 GHz TSC %c1 %c3 %c6 %pc3 %pc6 | 105 | ^Ccr CPU %c0 GHz TSC %c1 %c3 %c6 %pc3 %pc6 |
106 | 8.49 3.63 3.38 16.23 0.66 74.63 0.00 0.00 | 106 | 8.49 3.63 3.38 16.23 0.66 74.63 0.00 0.00 |
107 | 0 0 1.22 3.62 3.38 32.18 0.00 66.60 0.00 0.00 | 107 | 0 0 1.22 3.62 3.38 32.18 0.00 66.60 0.00 0.00 |
108 | 0 6 0.40 3.61 3.38 33.00 0.00 66.60 0.00 0.00 | 108 | 0 6 0.40 3.61 3.38 33.00 0.00 66.60 0.00 0.00 |