diff options
Diffstat (limited to 'tools/usb/ffs-test.c')
-rw-r--r-- | tools/usb/ffs-test.c | 29 |
1 files changed, 1 insertions, 28 deletions
diff --git a/tools/usb/ffs-test.c b/tools/usb/ffs-test.c index b9c798631699..384f47a5727f 100644 --- a/tools/usb/ffs-test.c +++ b/tools/usb/ffs-test.c | |||
@@ -36,6 +36,7 @@ | |||
36 | #include <sys/stat.h> | 36 | #include <sys/stat.h> |
37 | #include <sys/types.h> | 37 | #include <sys/types.h> |
38 | #include <unistd.h> | 38 | #include <unistd.h> |
39 | #include <tools/le_byteshift.h> | ||
39 | 40 | ||
40 | #include "../../include/linux/usb/functionfs.h" | 41 | #include "../../include/linux/usb/functionfs.h" |
41 | 42 | ||
@@ -47,34 +48,6 @@ | |||
47 | #define le32_to_cpu(x) le32toh(x) | 48 | #define le32_to_cpu(x) le32toh(x) |
48 | #define le16_to_cpu(x) le16toh(x) | 49 | #define le16_to_cpu(x) le16toh(x) |
49 | 50 | ||
50 | static inline __u16 get_unaligned_le16(const void *_ptr) | ||
51 | { | ||
52 | const __u8 *ptr = _ptr; | ||
53 | return ptr[0] | (ptr[1] << 8); | ||
54 | } | ||
55 | |||
56 | static inline __u32 get_unaligned_le32(const void *_ptr) | ||
57 | { | ||
58 | const __u8 *ptr = _ptr; | ||
59 | return ptr[0] | (ptr[1] << 8) | (ptr[2] << 16) | (ptr[3] << 24); | ||
60 | } | ||
61 | |||
62 | static inline void put_unaligned_le16(__u16 val, void *_ptr) | ||
63 | { | ||
64 | __u8 *ptr = _ptr; | ||
65 | *ptr++ = val; | ||
66 | *ptr++ = val >> 8; | ||
67 | } | ||
68 | |||
69 | static inline void put_unaligned_le32(__u32 val, void *_ptr) | ||
70 | { | ||
71 | __u8 *ptr = _ptr; | ||
72 | *ptr++ = val; | ||
73 | *ptr++ = val >> 8; | ||
74 | *ptr++ = val >> 16; | ||
75 | *ptr++ = val >> 24; | ||
76 | } | ||
77 | |||
78 | 51 | ||
79 | /******************** Messages and Errors ***********************************/ | 52 | /******************** Messages and Errors ***********************************/ |
80 | 53 | ||