aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* earlyboot: dts: Makefile: fix typo dts->dtb6AM.1.2-rvc-earlybootPraneeth Bajjuri2017-01-121-3/+3
* earlyboot: defconfig: disable unapplicable usb optionsPraneeth Bajjuri2017-01-111-22/+2
* earlyboot: defconfig: disable ununsed device driversPraneeth Bajjuri2017-01-111-18/+1
* earlyboot: dts: fork dts/i for boot time optimizationsPraneeth Bajjuri2017-01-117-0/+4329
* dra7: dts: disable mmc4 to save on boot timeVenkateswara Rao Mandela2017-01-111-1/+1
* Make sound builtin to have HDMI probe succeed.Venkateswara Rao Mandela2017-01-111-2/+2
* Reducing number of legacy ptysVenkateswara Rao Mandela2017-01-111-0/+3
* Convert fpdlink into moduleVenkateswara Rao Mandela2017-01-111-0/+3
* ti_fragments: add configuration options to reduce boot time.Venkateswara Rao Mandela2017-01-111-0/+215
* arch: arm: dra7: dts: add nodes for initramfsVenkateswara Rao Mandela2017-01-111-0/+9
* initramfs: Populate rootfs asynchronously and earlySurbhi Palande2017-01-112-1/+23
* arch: arm: omap2: optimize hwmod lookup during initVenkateswara Rao Mandela2017-01-111-1/+79
* earlyboot: defconfig: Enable SquashFS+LZ4Praneeth Bajjuri2017-01-111-1/+3
* earlyboot: defconfig: make android defconfig from savedefconfigPraneeth Bajjuri2017-01-111-0/+759
* arm: dra7: hwmod: remove opt clks enable flag from hwmodBuddy Liong2017-01-111-1/+0
* arch: arm: dra7: add dts for RVC functionalityBuddy Liong2017-01-115-7/+149
* DSS: Do not disable PLL if DSS is initializedBuddy Liong2017-01-111-1/+3
* DSS: Changes to share Display subsystem with remotecores on DRA7Buddy Liong2017-01-114-9/+40
* DRA7: HWMOD: WORKAROUND to Exclude unsed clock gating and parent hwmod contro...Buddy Liong2017-01-112-2/+9
* ARM: DTSi and DRA7 EVM DTS: changes to define few nodes as variable nodesBuddy Liong2017-01-112-3/+3
* OMAPDSS: provide a way to set number of overlaysBuddy Liong2017-01-113-2/+14
* OMAPDSS: tlc59108: adapt panel driver for display sharing use caseBuddy Liong2017-01-111-0/+4
* OMAPDSS: Adapt DSS driver for skipping initialization during bootupBuddy Liong2017-01-111-4/+6
* OMAPDSS: Add methods for skipping display initializationBuddy Liong2017-01-114-2/+51
* OMAPDSS: Adapt DSS driver for display sharing use-caseBuddy Liong2017-01-111-2/+15
* Merge branch 'ti-lsk-android-linux-4.4.y' of git://git.ti.com/ti-linux-kernel...6AM.1.2Praneeth Bajjuri2016-10-0790-514/+722
|\
| * Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...ti2016.04-android2016.04-rc4-androidLCPD Auto Merger2016-10-051-2/+7
| |\
| | * Merge branch 'audio-display-ti-linux-4.4.y' of git.ti.com:~darrene/ti-linux-k...ti2016.04-int2016.04-rc4-intLCPD Auto Merger2016-10-051-2/+7
| | |\
| | | * Merge branch 'for16.04.04' of git.ti.com:~bparrot/ti-linux-kernel/bp-ti-linux...Jyri Sarha2016-10-051-2/+7
| | | |\
| | | | * media: ov490: Fix lane configurationNikhil Devshatwar2016-10-041-2/+7
| * | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2016-10-052-0/+56
| |\| | |
| | * | | Merge branch 'wlcore-ti-linux-4.4.y' of git.ti.com:wilink8-wlan/wilink8-wlan-...LCPD Auto Merger2016-10-052-0/+56
| | |\ \ \ | | | |_|/ | | |/| |
| | | * | ARM: dts: am335x-evmsk: adjust mmc2 param to allow suspendEyal Reizer2016-10-051-0/+1
| | | * | Merge remote-tracking branch 'lcpd/ti-linux-4.4.y' into wlcore-ti-linux-4.4.yEyal Reizer2016-10-051009-8101/+16160
| | | |\ \ | | | |/ / | | |/| |
| | | * | ARM: dts: am57xx-evm: add pinmux configuration for MMC3Eyal Reizer2016-07-203-0/+164
| * | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2016-10-041-3/+1
| |\| | |
| | * | | Merge branch 'audio-display-ti-linux-4.4.y' of git.ti.com:~darrene/ti-linux-k...LCPD Auto Merger2016-10-041-3/+1
| | |\ \ \ | | | | |/ | | | |/|
| | | * | Merge branch 'peter/ti-linux-4.4.y/topic/display-04' of https://github.com/om...Jyri Sarha2016-10-041-3/+1
| | |/| |
| | | * | Revert "drm/omap: Create fbdev emulation only for the first DRM connector"Peter Ujfalusi2016-10-041-3/+1
| | |/ /
| * | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2016-09-305-0/+43
| |\| |
| | * | Merge branch 'platform-ti-linux-4.4.y' of git://git.ti.com/~rrnayak/ti-linux-...LCPD Auto Merger2016-09-305-0/+43
| | |\ \
| | | * \ Merge branch 'platform-ti-linux-4.4.y-golden' into platform-ti-linux-4.4.y-nextTero Kristo2016-09-305-0/+43
| | | |\ \
| | | | * | serial: 8250: omap: Enable UART module wakeup based on device_may_wakeup() st...Vignesh R2016-09-301-0/+14
| | | | * | arm: dts: am57xx-idk-common: Add overide powerhold propertyKeerthy2016-09-301-0/+1
| | | | * | arm: dts: am57xx-beagle-x15-common: Add overide powerhold propertyKeerthy2016-09-301-0/+1
| | | | * | mfd: palmas: Reset the POWERHOLD mux during power offKeerthy2016-09-301-0/+18
| | | | * | Documentation: pinctrl: palmas: Add ti,palmas-powerhold-override property def...Keerthy2016-09-301-0/+9
| * | | | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2016-09-3082-511/+622
| |\| | | |
| | * | | | Merge tag 'v4.4.23' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...LCPD Auto Merger2016-09-3083-511/+624
| | |\ \ \ \
| | | * | | | Linux 4.4.23v4.4.23Greg Kroah-Hartman2016-09-301-1/+1