aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* RVC: Configure LG display panel for RVC on J6 EVMrvc-4.06AM.1.3-rvcBuddy Liong2017-06-021-1/+1
* Merge tag '6AM.1.3' of git://git.omapzoom.org/kernel/omap into 6AM.1.3-rvcPraneeth Bajjuri2017-06-028-71/+133
|\
| * omapdrm: Decrement tiler refcount only if pinnedGowtham Tammana2017-02-213-13/+28
| * Merge branch 'p-ti-lsk-linux-4.4.y-next' into p-ti-lsk-android-linux-4.4.yPraneeth Bajjuri2017-02-217-19/+239
| |\
| | * Late Attach: Fix for accessing second level page tableSubash Lakkimsetti2017-02-213-11/+51
| | * ARM: DTS: Use reserved mem for late attach IOMMU tableSubash Lakkimsetti2017-02-214-9/+51
| | * ARM: DTS: add LATE ATTACH DTS for DRA7xx Platform OSD PanelSubash Lakkimsetti2017-02-212-0/+138
| * | Merge branch 'p-ti-lsk-linux-4.4.y-next' into p-ti-lsk-android-linux-4.4.yPraneeth Bajjuri2017-02-165-58/+105
| |\|
| | * dra7xx: lcd: lg: fix pixel clock polarityVenkateswara Rao Mandela2017-02-161-1/+1
| | * dra7xx: display: fpdlink: adapt dts to upstream changesVenkateswara Rao Mandela2017-02-164-57/+104
* | | RVC: dss: dispc: Skip only gamma table setupBuddy Liong2017-05-304-25/+5
* | | RVC: Remove dsp2 config and update for OSD panelBuddy Liong2017-05-303-9/+16
* | | RVC: moving from DSP2 to DSP1Buddy Liong2017-05-151-4/+27
* | | RVC: dss: dispc: workaround skip part of initial configVenkateswara Rao Mandela2017-05-155-7/+27
* | | skip pll configuration for robust rvcVenkateswara Rao Mandela2017-05-151-1/+4
* | | Set initial state of PCF expander for VOUT3 muxVenkateswara Rao Mandela2017-05-151-0/+1
* | | RVC: Work around to enable RVC on J6EntryBuddy Liong2017-05-153-1/+16
* | | RVC: Adding RVC into DRA72x & DRA71xBuddy Liong2017-05-155-3/+437
* | | OMAPDSS: Work around to check that dispc channel is enabled from A15Venkateswara Rao Mandela2017-05-152-2/+8
* | | ARM: DTS: Use reserved mem for late attach IOMMU table for RVCrvc-3.0Subash Lakkimsetti2017-02-081-0/+15
* | | Late Attach: Fix for accessing second level page tableSubash Lakkimsetti2017-02-083-11/+51
* | | ARM: DTS: Use reserved mem for late attach IOMMU tableSubash Lakkimsetti2017-02-084-9/+51
* | | ARM: DTS: add LATE ATTACH DTS for DRA7xx Platform OSD PanelSubash Lakkimsetti2017-02-082-0/+138
* | | RVC: GPIO sharing between MPU and M4 to ignore GPIO7 pin#18Buddy Liong2017-02-071-0/+160
* | | RVC: Adapt panel driver for display sharingVenkateswara Rao Mandela2017-02-073-2/+32
* | | RVC: Removal of A15 recoveryBuddy Liong2017-02-071-1/+1
* | | arch: arm: dra7: add dts for RVC functionalityBuddy Liong2017-02-072-0/+168
* | | arm: dra7: hwmod: remove opt clks enable flag from hwmodBuddy Liong2017-02-071-1/+0
* | | DSS: Do not disable PLL if DSS is initializedBuddy Liong2017-02-071-1/+3
* | | DSS: Changes to share Display subsystem with remotecores on DRA7Buddy Liong2017-02-074-9/+52
* | | DRA7: HWMOD: WORKAROUND to Exclude unsed clock gating and parent hwmod contro...Buddy Liong2017-02-072-2/+9
* | | ARM: DTSi and DRA7 EVM DTS: changes to define few nodes as variable nodesBuddy Liong2017-02-072-3/+3
* | | OMAPDSS: provide a way to set number of overlaysBuddy Liong2017-02-073-2/+14
* | | OMAPDSS: Adapt DSS driver for skipping initialization during bootupBuddy Liong2017-02-071-4/+6
* | | OMAPDSS: Add methods for skipping display initializationBuddy Liong2017-02-074-2/+51
* | | OMAPDSS: Adapt DSS driver for display sharing use-caseBuddy Liong2017-02-071-2/+15
|/ /
* | Merge branch 'p-ti-lsk-linux-4.4.y-next' into p-ti-lsk-android-linux-4.4.yp-ti-lsk-android-linux-4.4.yPraneeth Bajjuri2017-02-061-2/+6
|\|
| * media: vip: Fail open if the subdev is not readyNikhil Devshatwar2017-02-061-2/+6
* | Merge branch 'p-ti-lsk-linux-4.4.y-next' into p-ti-lsk-android-linux-4.4.yPraneeth Bajjuri2017-02-022-3/+20
|\|
| * arm: dts: dra71-evm: Add i2c3 device nodeNikhil Devshatwar2017-02-021-0/+5
| * arm: dts: dra71-evm: Add JAMR board supportNikhil Devshatwar2017-02-021-3/+10
| * auto.cfg: Turn off i2c snooping drivers to avoid failuresNikhil Devshatwar2017-02-021-0/+5
| * Merge branch 'p-ti-lsk-linux-4.4.y' into p-ti-lsk-linux-4.4.y-nextPraneeth Bajjuri2017-02-0284-285/+791
| |\
| | * Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...Praneeth Bajjuri2017-02-0284-285/+791
| | |\
| | | * Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-01-2739-91/+297
| | | |\
| | | * \ Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2017-01-250-0/+0
| | | |\ \
| | | * \ \ Merge branch 'v4.4/topic/optee' of http://git.linaro.org/kernel/linux-linaro-...LCPD Auto Merger2017-01-251-4/+8
| | | |\ \ \
| | | * \ \ \ Merge branch 'linux-linaro-lsk-v4.4' of http://git.linaro.org/kernel/linux-li...Dan Murphy2017-01-2345-191/+487
| | | |\ \ \ \
| | | | * \ \ \ Merge tag 'v4.4.44' into linux-linaro-lsk-v4.4Alex Shi2017-01-2145-191/+487
| | | | |\ \ \ \
| | | | * \ \ \ \ Merge tag 'v4.4.43' into linux-linaro-lsk-v4.4Alex Shi2017-01-1524-89/+236
| | | | |\ \ \ \ \