aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* RVC J6plus with TFP410 dts configurationrvc-5.06AO.1.0-rvcBuddy Liong2018-04-092-1/+192
* Merge branch 'p-ti-android-linux-4.4.y' of git://git.omapzoom.org/kernel/omap...Buddy Liong2018-03-23658-3271/+10247
|\
| * Merge branch 'p-ti-lsk-linux-4.4.y-next' of git://git.omapzoom.org/kernel/oma...6AO.1.1David Huang2018-03-133-13/+37
| |\
| | * Merge branch 'p-ti-lsk-linux-4.4.y' of git://git.omapzoom.org/kernel/omap int...David Huang2018-03-133-13/+37
| | |\
| | | * Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...David Huang2018-03-133-13/+37
| | | |\
| | | | * Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2018-03-133-13/+37
| | | | |\
| | | | | * Merge branch 'maint-ti-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-li...LCPD Auto Merger2018-03-133-13/+37
| | | | | |\
| | | | | | * ARM: dts: dra76-evm: Add wilink8 wlan supportJean-Jacques Hiblot2018-03-081-0/+21
| | | | | | * ARM: dts: dra7-evm: move MMC4 description to common fileJean-Jacques Hiblot2018-03-082-13/+16
| * | | | | | Merge branch 'p-ti-lsk-linux-4.4.y-next' of git://git.omapzoom.org/kernel/oma...David Huang2018-03-064-2/+69
| |\| | | | |
| | * | | | | Merge branch 'p-ti-lsk-linux-4.4.y' of git://git.omapzoom.org/kernel/omap int...David Huang2018-03-064-2/+69
| | |\| | | |
| | | * | | | Merge branch 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linu...David Huang2018-03-064-2/+69
| | | |\| | |
| | | | * | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel i...LCPD Auto Merger2018-03-054-2/+69
| | | | |\| |
| | | | | * | Merge branch 'maint-ti-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-li...LCPD Auto Merger2018-03-054-2/+69
| | | | | |\|
| | | | | | * usb: otg: Fix crash on shutdownRoger Quadros2018-03-053-2/+68
| | | | | | * ARM: DTS: DRA76-EVM: Set powerhold property for tps65917Keerthy2018-03-021-0/+1
| * | | | | | ti_config_fragments: android_omap: enable MCANVishal Mahaveer2018-02-271-0/+2
| * | | | | | Merge branch 'android-4.4-o' of https://android.googlesource.com/kernel/commo...David Huang2018-02-2339-70/+180
| |\ \ \ \ \ \
| | * \ \ \ \ \ Merge 4.4.117 into android-4.4-oGreg Kroah-Hartman2018-02-2239-70/+180
| | |\ \ \ \ \ \
| | | * | | | | | Linux 4.4.117Greg Kroah-Hartman2018-02-221-1/+1
| | | * | | | | | media: r820t: fix r820t_write_reg for KASANArnd Bergmann2018-02-221-5/+8
| | | * | | | | | ARM: dts: s5pv210: add interrupt-parent for ohciArnd Bergmann2018-02-221-0/+1
| | | * | | | | | ARM: pxa/tosa-bt: add MODULE_LICENSE tagArnd Bergmann2018-02-221-0/+4
| | | * | | | | | vfs: don't do RCU lookup of empty pathnamesLinus Torvalds2018-02-221-0/+3
| | | * | | | | | x86: fix build warnign with 32-bit PAEArnd Bergmann2018-02-221-1/+1
| | | * | | | | | dm: correctly handle chained bios in dec_pending()NeilBrown2018-02-221-1/+2
| | | * | | | | | mvpp2: fix multicast address filterMikulas Patocka2018-02-221-3/+8
| | | * | | | | | ALSA: seq: Fix racy pool initializationsTakashi Iwai2018-02-221-2/+6
| | | * | | | | | ALSA: usb-audio: add implicit fb quirk for Behringer UFX1204Lassi Ylikojola2018-02-221-0/+9
| | | * | | | | | ALSA: hda/realtek: PCI quirk for Fujitsu U7x7Jan-Marek Glogowski2018-02-221-0/+19
| | | * | | | | | ALSA: usb-audio: Fix UAC2 get_ctl request with a RANGE attributeKirill Marinushkin2018-02-221-7/+11
| | | * | | | | | ALSA: hda - Fix headset mic detection problem for two Dell machinesHui Wang2018-02-221-0/+9
| | | * | | | | | Btrfs: fix unexpected -EEXIST when creating new inodeLiu Bo2018-02-221-0/+18
| | | * | | | | | Btrfs: fix crash due to not cleaning up tree log block's dirty bitsLiu Bo2018-02-221-0/+9
| | | * | | | | | Btrfs: fix deadlock in run_delalloc_nocowLiu Bo2018-02-221-1/+4
| | | * | | | | | rtlwifi: rtl8821ae: Fix connection lost problem correctlyLarry Finger2018-02-222-2/+4
| | | * | | | | | console/dummy: leave .con_font_get set to NULLNicolas Pitre2018-02-221-1/+0
| | | * | | | | | video: fbdev: atmel_lcdfb: fix display-timings lookupJohan Hovold2018-02-221-1/+7
| | | * | | | | | mm: hide a #warning for COMPILE_TESTArnd Bergmann2018-02-221-1/+1
| | | * | | | | | ext4: correct documentation for grpid mount optionErnesto A. Fernández2018-02-221-1/+1
| | | * | | | | | ext4: save error to disk in __ext4_grp_locked_error()Zhouyi Zhou2018-02-221-0/+1
| | | * | | | | | rtc-opal: Fix handling of firmware error codes, prevent busy loopsStewart Smith2018-02-221-2/+10
| | | * | | | | | drm/radeon: adjust tested variableJulia Lawall2018-02-221-1/+1
| | | * | | | | | x86/cpu: Change type of x86_cache_size variable to unsigned intGustavo A. R. Silva2018-02-224-5/+5
| | | * | | | | | KVM/x86: Reduce retpoline performance impact in slot_handle_level_range(), by...David Woodhouse2018-02-221-5/+5
| | | * | | | | | ALSA: seq: Fix regression by incorrect ioctl_mutex usagesTakashi Iwai2018-02-221-8/+7
| | | * | | | | | arm: spear13xx: Fix spics gpio controller's warningViresh Kumar2018-02-221-1/+1
| | | * | | | | | arm: spear13xx: Fix dmas cellsViresh Kumar2018-02-223-6/+6
| | | * | | | | | arm: spear600: Add missing interrupt-parent of rtcViresh Kumar2018-02-221-0/+1
| | | * | | | | | ARM: dts: STi: Add gpio polarity for "hdmi,hpd-gpio" propertyPatrice Chotard2018-02-222-2/+4