aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| | * | | | | | media: v4l2-compat-ioctl32.c: copy m.userptr in put_v4l2_plane32Hans Verkuil2018-02-161-19/+28
| | * | | | | | media: v4l2-compat-ioctl32.c: avoid sizeof(type)Hans Verkuil2018-02-161-41/+36
| | * | | | | | media: v4l2-compat-ioctl32.c: move 'helper' functions to __get/put_v4l2_format32Hans Verkuil2018-02-161-84/+20
| | * | | | | | media: v4l2-compat-ioctl32.c: fix the indentationHans Verkuil2018-02-161-104/+104
| | * | | | | | media: v4l2-compat-ioctl32.c: add missing VIDIOC_PREPARE_BUFHans Verkuil2018-02-161-0/+1
| | * | | | | | vb2: V4L2_BUF_FLAG_DONE is set after DQBUFRicardo Ribalda2018-02-161-0/+6
| | * | | | | | media: v4l2-ioctl.c: don't copy back the result for -ENOTTYHans Verkuil2018-02-161-1/+4
| | * | | | | | nsfs: mark dentry with DCACHE_RCUACCESSCong Wang2018-02-161-0/+1
| | * | | | | | crypto: poly1305 - remove ->setkey() methodEric Biggers2018-02-163-15/+5
| | * | | | | | crypto: cryptd - pass through absence of ->setkey()Eric Biggers2018-02-161-1/+2
| | * | | | | | crypto: hash - introduce crypto_hash_alg_has_setkey()Eric Biggers2018-02-162-0/+13
| | * | | | | | ahci: Add Intel Cannon Lake PCH-H PCI IDMika Westerberg2018-02-161-0/+1
| | * | | | | | ahci: Add PCI ids for Intel Bay Trail, Cherry Trail and Apollo Lake AHCIHans de Goede2018-02-161-0/+4
| | * | | | | | ahci: Annotate PCI ids for mobile Intel chipsets as suchHans de Goede2018-02-161-16/+16
| | * | | | | | kernfs: fix regression in kernfs_fop_write caused by wrong typeIvan Vecera2018-02-161-1/+1
| | * | | | | | NFS: reject request for id_legacy key without auxdataEric Biggers2018-02-161-1/+5
| | * | | | | | NFS: commit direct writes even if they fail partiallyJ. Bruce Fields2018-02-161-3/+1
| | * | | | | | NFS: Add a cond_resched() to nfs_commit_release_pages()Trond Myklebust2018-02-161-0/+2
| | * | | | | | nfs/pnfs: fix nfs_direct_req ref leak when i/o falls back to the mdsScott Mayhew2018-02-161-2/+2
| | * | | | | | ubi: block: Fix locking for idr_alloc/idr_removeBradley Bolen2018-02-161-16/+26
| | * | | | | | mtd: nand: sunxi: Fix ECC strength choiceMiquel Raynal2018-02-161-1/+7
| | * | | | | | mtd: nand: Fix nand_do_read_oob() return valueMiquel Raynal2018-02-161-1/+4
| | * | | | | | mtd: nand: brcmnand: Disable prefetch by defaultKamal Dasu2018-02-161-10/+3
| | * | | | | | mtd: cfi: convert inline functions to macrosArnd Bergmann2018-02-161-69/+61
| | * | | | | | media: dvb-usb-v2: lmedm04: move ts2020 attach to dm04_lme2510_tunerMalcolm Priestley2018-02-161-7/+6
| | * | | | | | media: dvb-usb-v2: lmedm04: Improve logic checking of warm startMalcolm Priestley2018-02-161-8/+18
| | * | | | | | dccp: CVE-2017-8824: use-after-free in DCCP codeMohamed Ghannam2018-02-161-0/+5
| | * | | | | | sched/rt: Up the root domain ref count when passing it around via IPIsSteven Rostedt (VMware)2018-02-163-2/+22
| | * | | | | | sched/rt: Use container_of() to get root domain in rto_push_irq_work_func()Steven Rostedt (VMware)2018-02-161-7/+8
| | * | | | | | usb: gadget: uvc: Missing files for configfs interfacePetr Cvek2018-02-161-8/+8
| | * | | | | | posix-timer: Properly check sigevent->sigev_notifyThomas Gleixner2018-02-161-15/+19
| | * | | | | | netfilter: nf_queue: Make the queue_handler pernetEric W. Biederman2018-02-164-17/+24
| | * | | | | | kaiser: fix compile error without vsyscallHugh Dickins2018-02-161-1/+1
| | * | | | | | x86/kaiser: fix build error with KASAN && !FUNCTION_GRAPH_TRACEREric Biggers2018-02-161-1/+1
| | * | | | | | dmaengine: dmatest: fix container_of member in dmatest_callbackYang Shunyong2018-02-161-1/+1
| | * | | | | | CIFS: zero sensitive data when freeingAurelien Aptel2018-02-163-15/+8
| | * | | | | | cifs: Fix autonegotiate security settings mismatchDaniel N Pettersson2018-02-161-2/+1
| | * | | | | | cifs: Fix missing put_xid in cifs_file_strict_mmapMatthew Wilcox2018-02-161-14/+12
| | * | | | | | powerpc/pseries: include linux/types.h in asm/hvcall.hMichal Suchanek2018-02-161-0/+1
| | * | | | | | x86/microcode: Do the family check firstBorislav Petkov2018-02-161-9/+18
| | * | | | | | x86/microcode/AMD: Do not load when running on a hypervisorBorislav Petkov2018-02-161-9/+19
| | * | | | | | crypto: tcrypt - fix S/G table for test_aead_speed()Robert Baronescu2018-02-161-2/+4
| | * | | | | | don't put symlink bodies in pagecache into highmemAl Viro2018-02-167-10/+15
| | * | | | | | KEYS: encrypted: fix buffer overread in valid_master_desc()Eric Biggers2018-02-161-16/+15
| | * | | | | | media: soc_camera: soc_scale_crop: add missing MODULE_DESCRIPTION/AUTHOR/LICENSEJesse Chan2018-02-161-0/+4
| | * | | | | | vhost_net: stop device during reset ownerJason Wang2018-02-161-0/+1
| | * | | | | | tcp: release sk_frag.page in tcp_disconnectLi RongQing2018-02-161-0/+6
| | * | | | | | r8169: fix RTL8168EP take too long to complete driver initialization.Chunhao Lin2018-02-161-2/+2
| | * | | | | | qlcnic: fix deadlock bugJunxiao Bi2018-02-161-9/+9
| | * | | | | | net: igmp: add a missing rcu locking sectionEric Dumazet2018-02-161-0/+4