aboutsummaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* Merge branch 'p-ti-lsk-linux-4.4.y-next' of ↵6AO.1.1David Huang2018-03-133-13/+37
|\ | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | git://git.omapzoom.org/kernel/omap into p-ti-android-linux-4.4.y Auto Merge of: TI-Feature: linux-4.4.y-next_android-4.4.y TI-Tree: git://git.omapzoom.org/kernel/omap.git TI-Branch: p-ti-lsk-linux-4.4.y-next * 'p-ti-lsk-linux-4.4.y-next' of git://git.omapzoom.org/kernel/omap: ARM: dts: dra76-evm: Add wilink8 wlan support ARM: dts: dra7-evm: move MMC4 description to common file Signed-off-by: David Huang <d-huang@ti.com>
| * Merge branch 'p-ti-lsk-linux-4.4.y' of git://git.omapzoom.org/kernel/omap ↵David Huang2018-03-133-13/+37
| |\ | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | into p-ti-lsk-linux-4.4.y-next Auto Merge of: TI-Feature: linux-4.4.y_linux-4.4.y-next TI-Tree: git://git.omapzoom.org/kernel/omap.git TI-Branch: p-ti-lsk-linux-4.4.y * 'p-ti-lsk-linux-4.4.y' of git://git.omapzoom.org/kernel/omap: ARM: dts: dra76-evm: Add wilink8 wlan support ARM: dts: dra7-evm: move MMC4 description to common file Signed-off-by: David Huang <d-huang@ti.com>
| | * Merge branch 'ti-lsk-linux-4.4.y' of ↵David Huang2018-03-133-13/+37
| | |\ | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | git://git.ti.com/ti-linux-kernel/ti-linux-kernel into p-ti-lsk-linux-4.4.y Auto Merge of: TI-Feature: lcpd-linux-4.4.y_linux-4.4.y TI-Tree: git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git TI-Branch: ti-lsk-linux-4.4.y * 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel: ARM: dts: dra76-evm: Add wilink8 wlan support ARM: dts: dra7-evm: move MMC4 description to common file Signed-off-by: David Huang <d-huang@ti.com>
| | | * Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel ↵LCPD Auto Merger2018-03-133-13/+37
| | | |\ | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | into ti-lsk-linux-4.4.y TI-Feature: ti_linux_base_lsk TI-Tree: git@git.ti.com:ti-linux-kernel/ti-linux-kernel.git TI-Branch: ti-linux-4.4.y * 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel: ARM: dts: dra76-evm: Add wilink8 wlan support ARM: dts: dra7-evm: move MMC4 description to common file Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
| | | | * Merge branch 'maint-ti-linux-4.4.y' of ↵LCPD Auto Merger2018-03-133-13/+37
| | | | |\ | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | git://git.ti.com/ti-linux-kernel/ti-linux-kernel-maint into ti-linux-4.4.y TI-Feature: ti-linux-4.4-maint TI-Tree: git://git.ti.com/ti-linux-kernel/ti-linux-kernel-maint.git TI-Branch: maint-ti-linux-4.4.y * 'maint-ti-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel-maint: ARM: dts: dra76-evm: Add wilink8 wlan support ARM: dts: dra7-evm: move MMC4 description to common file Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
| | | | | * ARM: dts: dra76-evm: Add wilink8 wlan supportJean-Jacques Hiblot2018-03-081-0/+21
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit d98e268dac1cf1cbe0387278e84f36b738906485 branch ti-linux-4.14.y Add support for WLAN using wilink8 module. On dra76-evm, MMC4 is used for connecting to wilink8 module. Signed-off-by: Vishal Mahaveer <vishalm@ti.com> Signed-off-by: Kishon Vijay Abraham I <kishon@ti.com> Signed-off-by: Jean-Jacques Hiblot <jjhiblot@ti.com>
| | | | | * ARM: dts: dra7-evm: move MMC4 description to common fileJean-Jacques Hiblot2018-03-082-13/+16
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Put the generic part of the description of MMC4 in the common file dra7-evm-common.dtsi so that it can bere-used. Also fixes the role of the regulator "vmmcwl_fixed" which is used for the IO signals, not for the main power. Signed-off-by: Jean-Jacques Hiblot <jjhiblot@ti.com>
* | | | | | Merge branch 'p-ti-lsk-linux-4.4.y-next' of ↵David Huang2018-03-064-2/+69
|\| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | git://git.omapzoom.org/kernel/omap into p-ti-android-linux-4.4.y Auto Merge of: TI-Feature: linux-4.4.y-next_android-4.4.y TI-Tree: git://git.omapzoom.org/kernel/omap.git TI-Branch: p-ti-lsk-linux-4.4.y-next * 'p-ti-lsk-linux-4.4.y-next' of git://git.omapzoom.org/kernel/omap: usb: otg: Fix crash on shutdown ARM: DTS: DRA76-EVM: Set powerhold property for tps65917 Signed-off-by: David Huang <d-huang@ti.com>
| * | | | | Merge branch 'p-ti-lsk-linux-4.4.y' of git://git.omapzoom.org/kernel/omap ↵David Huang2018-03-064-2/+69
| |\| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | into p-ti-lsk-linux-4.4.y-next Auto Merge of: TI-Feature: linux-4.4.y_linux-4.4.y-next TI-Tree: git://git.omapzoom.org/kernel/omap.git TI-Branch: p-ti-lsk-linux-4.4.y * 'p-ti-lsk-linux-4.4.y' of git://git.omapzoom.org/kernel/omap: usb: otg: Fix crash on shutdown ARM: DTS: DRA76-EVM: Set powerhold property for tps65917 Signed-off-by: David Huang <d-huang@ti.com>
| | * | | | Merge branch 'ti-lsk-linux-4.4.y' of ↵David Huang2018-03-064-2/+69
| | |\| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | git://git.ti.com/ti-linux-kernel/ti-linux-kernel into p-ti-lsk-linux-4.4.y Auto Merge of: TI-Feature: lcpd-linux-4.4.y_linux-4.4.y TI-Tree: git://git.ti.com/ti-linux-kernel/ti-linux-kernel.git TI-Branch: ti-lsk-linux-4.4.y * 'ti-lsk-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel: usb: otg: Fix crash on shutdown ARM: DTS: DRA76-EVM: Set powerhold property for tps65917 Signed-off-by: David Huang <d-huang@ti.com>
| | | * | | Merge branch 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel ↵LCPD Auto Merger2018-03-054-2/+69
| | | |\| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | into ti-lsk-linux-4.4.y TI-Feature: ti_linux_base_lsk TI-Tree: git@git.ti.com:ti-linux-kernel/ti-linux-kernel.git TI-Branch: ti-linux-4.4.y * 'ti-linux-4.4.y' of git.ti.com:ti-linux-kernel/ti-linux-kernel: usb: otg: Fix crash on shutdown ARM: DTS: DRA76-EVM: Set powerhold property for tps65917 Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
| | | | * | Merge branch 'maint-ti-linux-4.4.y' of ↵LCPD Auto Merger2018-03-054-2/+69
| | | | |\| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | git://git.ti.com/ti-linux-kernel/ti-linux-kernel-maint into ti-linux-4.4.y TI-Feature: ti-linux-4.4-maint TI-Tree: git://git.ti.com/ti-linux-kernel/ti-linux-kernel-maint.git TI-Branch: maint-ti-linux-4.4.y * 'maint-ti-linux-4.4.y' of git://git.ti.com/ti-linux-kernel/ti-linux-kernel-maint: usb: otg: Fix crash on shutdown ARM: DTS: DRA76-EVM: Set powerhold property for tps65917 Signed-off-by: LCPD Auto Merger <lcpd_integration@list.ti.com>
| | | | | * usb: otg: Fix crash on shutdownRoger Quadros2018-03-053-2/+68
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Since the stable backported commit ff1ddbb38b19 ("xhci: plat: Register shutdown for xhci_plat") we get a NULL pointer dereference on shutdown/reboot if dual-role USB port was in device mode. Fix this by introducing usb_otg_shutdown_hcd() which will take care of shutting down HCD if it was running. Fixes: 1c889f0009df ("usb: hcd: Adapt to OTG core"). Signed-off-by: Roger Quadros <rogerq@ti.com>
| | | | | * ARM: DTS: DRA76-EVM: Set powerhold property for tps65917Keerthy2018-03-021-0/+1
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit ab5e431a4d2469a55135d843852beadea4f12b1b ti-linux-4.9.y Set powerhold property for tps65917. Powerhold has higher priority than DEV_ON Bit. So during power off we need to explicitly over ride the Powerhold to turn off the regulators. Signed-off-by: Keerthy <j-keerthy@ti.com>
* | | | | | ti_config_fragments: android_omap: enable MCANVishal Mahaveer2018-02-271-0/+2
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | enable MCAN driver as builtin, needed for dra76x evms. Change-Id: I238a82ff0d52db2972545db29e6d0d367a0d2207 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | | | | | Merge branch 'android-4.4-o' of ↵David Huang2018-02-2339-70/+180
|\ \ \ \ \ \ | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | https://android.googlesource.com/kernel/common into p-ti-android-linux-4.4.y Auto Merge of: TI-Feature: google-android-4.4-o_android-4.4.y TI-Tree: https://android.googlesource.com/kernel/common TI-Branch: android-4.4-o * 'android-4.4-o' of https://android.googlesource.com/kernel/common: (34 commits) Linux 4.4.117 media: r820t: fix r820t_write_reg for KASAN ARM: dts: s5pv210: add interrupt-parent for ohci ARM: pxa/tosa-bt: add MODULE_LICENSE tag vfs: don't do RCU lookup of empty pathnames x86: fix build warnign with 32-bit PAE dm: correctly handle chained bios in dec_pending() mvpp2: fix multicast address filter ALSA: seq: Fix racy pool initializations ALSA: usb-audio: add implicit fb quirk for Behringer UFX1204 ALSA: hda/realtek: PCI quirk for Fujitsu U7x7 ALSA: usb-audio: Fix UAC2 get_ctl request with a RANGE attribute ALSA: hda - Fix headset mic detection problem for two Dell machines Btrfs: fix unexpected -EEXIST when creating new inode Btrfs: fix crash due to not cleaning up tree log block's dirty bits Btrfs: fix deadlock in run_delalloc_nocow rtlwifi: rtl8821ae: Fix connection lost problem correctly console/dummy: leave .con_font_get set to NULL video: fbdev: atmel_lcdfb: fix display-timings lookup mm: hide a #warning for COMPILE_TEST ... Signed-off-by: David Huang <d-huang@ti.com>
| * \ \ \ \ \ Merge 4.4.117 into android-4.4-oGreg Kroah-Hartman2018-02-2239-70/+180
| |\ \ \ \ \ \ | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Changes in 4.4.117 IB/mlx4: Fix incorrectly releasing steerable UD QPs when have only ETH ports PM / devfreq: Propagate error from devfreq_add_device() s390: fix handling of -1 in set{,fs}[gu]id16 syscalls ARM: dts: STi: Add gpio polarity for "hdmi,hpd-gpio" property arm: spear600: Add missing interrupt-parent of rtc arm: spear13xx: Fix dmas cells arm: spear13xx: Fix spics gpio controller's warning ALSA: seq: Fix regression by incorrect ioctl_mutex usages KVM/x86: Reduce retpoline performance impact in slot_handle_level_range(), by always inlining iterator helper methods x86/cpu: Change type of x86_cache_size variable to unsigned int drm/radeon: adjust tested variable rtc-opal: Fix handling of firmware error codes, prevent busy loops ext4: save error to disk in __ext4_grp_locked_error() ext4: correct documentation for grpid mount option mm: hide a #warning for COMPILE_TEST video: fbdev: atmel_lcdfb: fix display-timings lookup console/dummy: leave .con_font_get set to NULL rtlwifi: rtl8821ae: Fix connection lost problem correctly Btrfs: fix deadlock in run_delalloc_nocow Btrfs: fix crash due to not cleaning up tree log block's dirty bits Btrfs: fix unexpected -EEXIST when creating new inode ALSA: hda - Fix headset mic detection problem for two Dell machines ALSA: usb-audio: Fix UAC2 get_ctl request with a RANGE attribute ALSA: hda/realtek: PCI quirk for Fujitsu U7x7 ALSA: usb-audio: add implicit fb quirk for Behringer UFX1204 ALSA: seq: Fix racy pool initializations mvpp2: fix multicast address filter dm: correctly handle chained bios in dec_pending() x86: fix build warnign with 32-bit PAE vfs: don't do RCU lookup of empty pathnames ARM: pxa/tosa-bt: add MODULE_LICENSE tag ARM: dts: s5pv210: add interrupt-parent for ohci media: r820t: fix r820t_write_reg for KASAN Linux 4.4.117 Change-Id: I751654d4f48626769eedddfec1500131820c7881 Signed-off-by: Greg Kroah-Hartman <gregkh@google.com>
| | * | | | | | Linux 4.4.117Greg Kroah-Hartman2018-02-221-1/+1
| | | | | | | |
| | * | | | | | media: r820t: fix r820t_write_reg for KASANArnd Bergmann2018-02-221-5/+8
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 16c3ada89cff9a8c2a0eea34ffa1aa20af3f6008 upstream. With CONFIG_KASAN, we get an overly long stack frame due to inlining the register access functions: drivers/media/tuners/r820t.c: In function 'generic_set_freq.isra.7': drivers/media/tuners/r820t.c:1334:1: error: the frame size of 2880 bytes is larger than 2048 bytes [-Werror=frame-larger-than=] This is caused by a gcc bug that has now been fixed in gcc-8. To work around the problem, we can pass the register data through a local variable that older gcc versions can optimize out as well. Link: https://gcc.gnu.org/bugzilla/show_bug.cgi?id=81715 Signed-off-by: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Mauro Carvalho Chehab <mchehab@s-opensource.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ARM: dts: s5pv210: add interrupt-parent for ohciArnd Bergmann2018-02-221-0/+1
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 5c1037196b9ee75897c211972de370ed1336ec8f upstream. The ohci-hcd node has an interrupt number but no interrupt-parent, leading to a warning with current dtc versions: arch/arm/boot/dts/s5pv210-aquila.dtb: Warning (interrupts_property): Missing interrupt-parent for /soc/ohci@ec300000 arch/arm/boot/dts/s5pv210-goni.dtb: Warning (interrupts_property): Missing interrupt-parent for /soc/ohci@ec300000 arch/arm/boot/dts/s5pv210-smdkc110.dtb: Warning (interrupts_property): Missing interrupt-parent for /soc/ohci@ec300000 arch/arm/boot/dts/s5pv210-smdkv210.dtb: Warning (interrupts_property): Missing interrupt-parent for /soc/ohci@ec300000 arch/arm/boot/dts/s5pv210-torbreck.dtb: Warning (interrupts_property): Missing interrupt-parent for /soc/ohci@ec300000 As seen from the related exynos dts files, the ohci and ehci controllers always share one interrupt number, and the number is the same here as well, so setting the same interrupt-parent is the reasonable solution here. Reviewed-by: Krzysztof Kozlowski <krzk@kernel.org> Signed-off-by: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ARM: pxa/tosa-bt: add MODULE_LICENSE tagArnd Bergmann2018-02-221-0/+4
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 3343647813fdf0f2409fbf5816ee3e0622168079 upstream. Without this tag, we get a build warning: WARNING: modpost: missing MODULE_LICENSE() in arch/arm/mach-pxa/tosa-bt.o For completeness, I'm also adding author and description fields. Acked-by: Robert Jarzmik <robert.jarzmik@free.fr> Signed-off-by: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | vfs: don't do RCU lookup of empty pathnamesLinus Torvalds2018-02-221-0/+3
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit c0eb027e5aef70b71e5a38ee3e264dc0b497f343 upstream. Normal pathname lookup doesn't allow empty pathnames, but using AT_EMPTY_PATH (with name_to_handle_at() or fstatat(), for example) you can trigger an empty pathname lookup. And not only is the RCU lookup in that case entirely unnecessary (because we'll obviously immediately finalize the end result), it is actively wrong. Why? An empth path is a special case that will return the original 'dirfd' dentry - and that dentry may not actually be RCU-free'd, resulting in a potential use-after-free if we were to initialize the path lazily under the RCU read lock and depend on complete_walk() finalizing the dentry. Found by syzkaller and KASAN. Reported-by: Dmitry Vyukov <dvyukov@google.com> Reported-by: Vegard Nossum <vegard.nossum@gmail.com> Acked-by: Al Viro <viro@zeniv.linux.org.uk> Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org> Cc: Eric Biggers <ebiggers3@gmail.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | x86: fix build warnign with 32-bit PAEArnd Bergmann2018-02-221-1/+1
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | I ran into a 4.9 build warning in randconfig testing, starting with the KAISER patches: arch/x86/kernel/ldt.c: In function 'alloc_ldt_struct': arch/x86/include/asm/pgtable_types.h:208:24: error: large integer implicitly truncated to unsigned type [-Werror=overflow] #define __PAGE_KERNEL (__PAGE_KERNEL_EXEC | _PAGE_NX) ^ arch/x86/kernel/ldt.c:81:6: note: in expansion of macro '__PAGE_KERNEL' __PAGE_KERNEL); ^~~~~~~~~~~~~ I originally ran into this last year when the patches were part of linux-next, and tried to work around it by using the proper 'pteval_t' types consistently, but that caused additional problems. This takes a much simpler approach, and makes the argument type of the dummy helper always 64-bit, which is wide enough for any page table layout and won't hurt since this call is just an empty stub anyway. Fixes: 8f0baadf2bea ("kaiser: merged update") Signed-off-by: Arnd Bergmann <arnd@arndb.de> Acked-by: Kees Cook <keescook@chromium.org> Acked-by: Hugh Dickins <hughd@google.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | dm: correctly handle chained bios in dec_pending()NeilBrown2018-02-221-1/+2
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 8dd601fa8317243be887458c49f6c29c2f3d719f upstream. dec_pending() is given an error status (possibly 0) to be recorded against a bio. It can be called several times on the one 'struct dm_io', and it is careful to only assign a non-zero error to io->status. However when it then assigned io->status to bio->bi_status, it is not careful and could overwrite a genuine error status with 0. This can happen when chained bios are in use. If a bio is chained beneath the bio that this dm_io is handling, the child bio might complete and set bio->bi_status before the dm_io completes. This has been possible since chained bios were introduced in 3.14, and has become a lot easier to trigger with commit 18a25da84354 ("dm: ensure bio submission follows a depth-first tree walk") as that commit caused dm to start using chained bios itself. A particular failure mode is that if a bio spans an 'error' target and a working target, the 'error' fragment will complete instantly and set the ->bi_status, and the other fragment will normally complete a little later, and will clear ->bi_status. The fix is simply to only assign io_error to bio->bi_status when io_error is not zero. Reported-and-tested-by: Milan Broz <gmazyland@gmail.com> Cc: stable@vger.kernel.org (v3.14+) Signed-off-by: NeilBrown <neilb@suse.com> Signed-off-by: Mike Snitzer <snitzer@redhat.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | mvpp2: fix multicast address filterMikulas Patocka2018-02-221-3/+8
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 7ac8ff95f48cbfa609a060fd6a1e361dd62feeb3 upstream. IPv6 doesn't work on the MacchiatoBIN board. It is caused by broken multicast address filter in the mvpp2 driver. The driver loads doesn't load any multicast entries if "allmulti" is not set. This condition should be reversed. The condition !netdev_mc_empty(dev) is useless (because netdev_for_each_mc_addr is nop if the list is empty). This patch also fixes a possible overflow of the multicast list - if mvpp2_prs_mac_da_accept fails, we set the allmulti flag and retry. Signed-off-by: Mikulas Patocka <mpatocka@redhat.com> Cc: stable@vger.kernel.org Signed-off-by: David S. Miller <davem@davemloft.net> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ALSA: seq: Fix racy pool initializationsTakashi Iwai2018-02-221-2/+6
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit d15d662e89fc667b90cd294b0eb45694e33144da upstream. ALSA sequencer core initializes the event pool on demand by invoking snd_seq_pool_init() when the first write happens and the pool is empty. Meanwhile user can reset the pool size manually via ioctl concurrently, and this may lead to UAF or out-of-bound accesses since the function tries to vmalloc / vfree the buffer. A simple fix is to just wrap the snd_seq_pool_init() call with the recently introduced client->ioctl_mutex; as the calls for snd_seq_pool_init() from other side are always protected with this mutex, we can avoid the race. Reported-by: 范龙飞 <long7573@126.com> Cc: <stable@vger.kernel.org> Signed-off-by: Takashi Iwai <tiwai@suse.de> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ALSA: usb-audio: add implicit fb quirk for Behringer UFX1204Lassi Ylikojola2018-02-221-0/+9
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 5e35dc0338d85ccebacf3f77eca1e5dea73155e8 upstream. Add quirk to ensure a sync endpoint is properly configured. This patch is a fix for same symptoms on Behringer UFX1204 as patch from Albertto Aquirre on Dec 8 2016 for Axe-Fx II. Signed-off-by: Lassi Ylikojola <lassi.ylikojola@gmail.com> Cc: <stable@vger.kernel.org> Signed-off-by: Takashi Iwai <tiwai@suse.de> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ALSA: hda/realtek: PCI quirk for Fujitsu U7x7Jan-Marek Glogowski2018-02-221-0/+19
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit fdcc968a3b290407bcba9d4c90e2fba6d8d928f1 upstream. These laptops have a combined jack to attach headsets, the U727 on the left, the U757 on the right, but a headsets microphone doesn't work. Using hdajacksensetest I found that pin 0x19 changed the present state when plugging the headset, in addition to 0x21, but didn't have the correct configuration (shown as "Not connected"). So this sets the configuration to the same values as the headphone pin 0x21 except for the device type microphone, which makes it work correctly. With the patch the configured pins for U727 are Pin 0x12 (Internal Mic, Mobile-In): present = No Pin 0x14 (Internal Speaker): present = No Pin 0x19 (Black Mic, Left side): present = No Pin 0x1d (Internal Aux): present = No Pin 0x21 (Black Headphone, Left side): present = No Signed-off-by: Jan-Marek Glogowski <glogow@fbihome.de> Cc: <stable@vger.kernel.org> Signed-off-by: Takashi Iwai <tiwai@suse.de> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ALSA: usb-audio: Fix UAC2 get_ctl request with a RANGE attributeKirill Marinushkin2018-02-221-7/+11
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 447cae58cecd69392b74a4a42cd0ab9cabd816af upstream. The layout of the UAC2 Control request and response varies depending on the request type. With the current implementation, only the Layout 2 Parameter Block (with the 2-byte sized RANGE attribute) is handled properly. For the Control requests with the 1-byte sized RANGE attribute (Bass Control, Mid Control, Tremble Control), the response is parsed incorrectly. This commit: * fixes the wLength field value in the request * fixes parsing the range values from the response Fixes: 23caaf19b11e ("ALSA: usb-mixer: Add support for Audio Class v2.0") Signed-off-by: Kirill Marinushkin <k.marinushkin@gmail.com> Cc: <stable@vger.kernel.org> Signed-off-by: Takashi Iwai <tiwai@suse.de> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ALSA: hda - Fix headset mic detection problem for two Dell machinesHui Wang2018-02-221-0/+9
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 3f2f7c553d077be6a30cb96b2976a2c940bf5335 upstream. One of them has the codec of alc256 and the other one has the codec of alc289. Cc: <stable@vger.kernel.org> Signed-off-by: Hui Wang <hui.wang@canonical.com> Signed-off-by: Takashi Iwai <tiwai@suse.de> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | Btrfs: fix unexpected -EEXIST when creating new inodeLiu Bo2018-02-221-0/+18
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 900c9981680067573671ecc5cbfa7c5770be3a40 upstream. The highest objectid, which is assigned to new inode, is decided at the time of initializing fs roots. However, in cases where log replay gets processed, the btree which fs root owns might be changed, so we have to search it again for the highest objectid, otherwise creating new inode would end up with -EEXIST. cc: <stable@vger.kernel.org> v4.4-rc6+ Fixes: f32e48e92596 ("Btrfs: Initialize btrfs_root->highest_objectid when loading tree root and subvolume roots") Signed-off-by: Liu Bo <bo.li.liu@oracle.com> Reviewed-by: Josef Bacik <jbacik@fb.com> Signed-off-by: David Sterba <dsterba@suse.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | Btrfs: fix crash due to not cleaning up tree log block's dirty bitsLiu Bo2018-02-221-0/+9
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 1846430c24d66e85cc58286b3319c82cd54debb2 upstream. In cases that the whole fs flips into readonly status due to failures in critical sections, then log tree's blocks are still dirty, and this leads to a crash during umount time, the crash is about use-after-free, umount -> close_ctree -> stop workers -> iput(btree_inode) -> iput_final -> write_inode_now -> ... -> queue job on stop'd workers cc: <stable@vger.kernel.org> v3.12+ Fixes: 681ae50917df ("Btrfs: cleanup reserved space when freeing tree log on error") Signed-off-by: Liu Bo <bo.li.liu@oracle.com> Reviewed-by: Josef Bacik <jbacik@fb.com> Signed-off-by: David Sterba <dsterba@suse.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | Btrfs: fix deadlock in run_delalloc_nocowLiu Bo2018-02-221-1/+4
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit e89166990f11c3f21e1649d760dd35f9e410321c upstream. @cur_offset is not set back to what it should be (@cow_start) if btrfs_next_leaf() returns something wrong, and the range [cow_start, cur_offset) remains locked forever. cc: <stable@vger.kernel.org> Signed-off-by: Liu Bo <bo.li.liu@oracle.com> Reviewed-by: Josef Bacik <jbacik@fb.com> Signed-off-by: David Sterba <dsterba@suse.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | rtlwifi: rtl8821ae: Fix connection lost problem correctlyLarry Finger2018-02-222-2/+4
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit c713fb071edc0efc01a955f65a006b0e1795d2eb upstream. There has been a coding error in rtl8821ae since it was first introduced, namely that an 8-bit register was read using a 16-bit read in _rtl8821ae_dbi_read(). This error was fixed with commit 40b368af4b75 ("rtlwifi: Fix alignment issues"); however, this change led to instability in the connection. To restore stability, this change was reverted in commit b8b8b16352cd ("rtlwifi: rtl8821ae: Fix connection lost problem"). Unfortunately, the unaligned access causes machine checks in ARM architecture, and we were finally forced to find the actual cause of the problem on x86 platforms. Following a suggestion from Pkshih <pkshih@realtek.com>, it was found that increasing the ASPM L1 latency from 0 to 7 fixed the instability. This parameter was varied to see if a smaller value would work; however, it appears that 7 is the safest value. A new symbol is defined for this quantity, thus it can be easily changed if necessary. Fixes: b8b8b16352cd ("rtlwifi: rtl8821ae: Fix connection lost problem") Cc: Stable <stable@vger.kernel.org> # 4.14+ Fix-suggested-by: Pkshih <pkshih@realtek.com> Signed-off-by: Larry Finger <Larry.Finger@lwfinger.net> Tested-by: James Cameron <quozl@laptop.org> # x86_64 OLPC NL3 Signed-off-by: Kalle Valo <kvalo@codeaurora.org> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | console/dummy: leave .con_font_get set to NULLNicolas Pitre2018-02-221-1/+0
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 724ba8b30b044aa0d94b1cd374fc15806cdd6f18 upstream. When this method is set, the caller expects struct console_font fields to be properly initialized when it returns. Leave it unset otherwise nonsensical (leaked kernel stack) values are returned to user space. Signed-off-by: Nicolas Pitre <nico@linaro.org> Cc: stable@vger.kernel.org Signed-off-by: Bartlomiej Zolnierkiewicz <b.zolnierkie@samsung.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | video: fbdev: atmel_lcdfb: fix display-timings lookupJohan Hovold2018-02-221-1/+7
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 9cb18db0701f6b74f0c45c23ad767b3ebebe37f6 upstream. Fix child-node lookup during probe, which ended up searching the whole device tree depth-first starting at the parent rather than just matching on its children. To make things worse, the parent display node was also prematurely freed. Note that the display and timings node references are never put after a successful dt-initialisation so the nodes would leak on later probe deferrals and on driver unbind. Fixes: b985172b328a ("video: atmel_lcdfb: add device tree suport") Cc: stable <stable@vger.kernel.org> # 3.13 Cc: Jean-Christophe PLAGNIOL-VILLARD <plagnioj@jcrosoft.com> Cc: Nicolas Ferre <nicolas.ferre@microchip.com> Cc: Alexandre Belloni <alexandre.belloni@free-electrons.com> Signed-off-by: Johan Hovold <johan@kernel.org> Signed-off-by: Bartlomiej Zolnierkiewicz <b.zolnierkie@samsung.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | mm: hide a #warning for COMPILE_TESTArnd Bergmann2018-02-221-1/+1
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit af27d9403f5b80685b79c88425086edccecaf711 upstream. We get a warning about some slow configurations in randconfig kernels: mm/memory.c:83:2: error: #warning Unfortunate NUMA and NUMA Balancing config, growing page-frame for last_cpupid. [-Werror=cpp] The warning is reasonable by itself, but gets in the way of randconfig build testing, so I'm hiding it whenever CONFIG_COMPILE_TEST is set. The warning was added in 2013 in commit 75980e97dacc ("mm: fold page->_last_nid into page->flags where possible"). Cc: stable@vger.kernel.org Signed-off-by: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ext4: correct documentation for grpid mount optionErnesto A. Fernández2018-02-221-1/+1
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 9f0372488cc9243018a812e8cfbf27de650b187b upstream. The grpid option is currently described as being the same as nogrpid. Signed-off-by: Ernesto A. Fernández <ernesto.mnd.fernandez@gmail.com> Signed-off-by: Theodore Ts'o <tytso@mit.edu> Cc: stable@vger.kernel.org Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ext4: save error to disk in __ext4_grp_locked_error()Zhouyi Zhou2018-02-221-0/+1
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 06f29cc81f0350261f59643a505010531130eea0 upstream. In the function __ext4_grp_locked_error(), __save_error_info() is called to save error info in super block block, but does not sync that information to disk to info the subsequence fsck after reboot. This patch writes the error information to disk. After this patch, I think there is no obvious EXT4 error handle branches which leads to "Remounting filesystem read-only" will leave the disk partition miss the subsequence fsck. Signed-off-by: Zhouyi Zhou <zhouzhouyi@gmail.com> Signed-off-by: Theodore Ts'o <tytso@mit.edu> Cc: stable@vger.kernel.org Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | rtc-opal: Fix handling of firmware error codes, prevent busy loopsStewart Smith2018-02-221-2/+10
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 5b8b58063029f02da573120ef4dc9079822e3cda upstream. According to the OPAL docs: skiboot-5.2.5/doc/opal-api/opal-rtc-read-3.txt skiboot-5.2.5/doc/opal-api/opal-rtc-write-4.txt OPAL_HARDWARE may be returned from OPAL_RTC_READ or OPAL_RTC_WRITE and this indicates either a transient or permanent error. Prior to this patch, Linux was not dealing with OPAL_HARDWARE being a permanent error particularly well, in that you could end up in a busy loop. This was not too hard to trigger on an AMI BMC based OpenPOWER machine doing a continuous "ipmitool mc reset cold" to the BMC, the result of that being that we'd get stuck in an infinite loop in opal_get_rtc_time(). We now retry a few times before returning the error higher up the stack. Fixes: 16b1d26e77b1 ("rtc/tpo: Driver to support rtc and wakeup on PowerNV platform") Cc: stable@vger.kernel.org # v3.19+ Signed-off-by: Stewart Smith <stewart@linux.vnet.ibm.com> Signed-off-by: Michael Ellerman <mpe@ellerman.id.au> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | drm/radeon: adjust tested variableJulia Lawall2018-02-221-1/+1
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 3a61b527b4e1f285d21b6e9e623dc45cf8bb391f upstream. Check the variable that was most recently initialized. The semantic match that finds this problem is as follows: (http://coccinelle.lip6.fr/) // <smpl> @@ expression x, y, f, g, e, m; statement S1,S2,S3,S4; @@ x = f(...); if (\(<+...x...+>\&e\)) S1 else S2 ( x = g(...); | m = g(...,&x,...); | y = g(...); *if (e) S3 else S4 ) // </smpl> Signed-off-by: Julia Lawall <Julia.Lawall@lip6.fr> Reviewed-by: Christian König <christian.koenig@amd.com> Signed-off-by: Alex Deucher <alexander.deucher@amd.com> Cc: stable@vger.kernel.org Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | x86/cpu: Change type of x86_cache_size variable to unsigned intGustavo A. R. Silva2018-02-224-5/+5
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 24dbc6000f4b9b0ef5a9daecb161f1907733765a upstream. Currently, x86_cache_size is of type int, which makes no sense as we will never have a valid cache size equal or less than 0. So instead of initializing this variable to -1, it can perfectly be initialized to 0 and use it as an unsigned variable instead. Suggested-by: Thomas Gleixner <tglx@linutronix.de> Signed-off-by: Gustavo A. R. Silva <garsilva@embeddedor.com> Cc: Borislav Petkov <bp@alien8.de> Cc: Linus Torvalds <torvalds@linux-foundation.org> Cc: Peter Zijlstra <peterz@infradead.org> Addresses-Coverity-ID: 1464429 Link: http://lkml.kernel.org/r/20180213192208.GA26414@embeddedor.com Signed-off-by: Ingo Molnar <mingo@kernel.org> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | KVM/x86: Reduce retpoline performance impact in slot_handle_level_range(), ↵David Woodhouse2018-02-221-5/+5
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | by always inlining iterator helper methods commit 928a4c39484281f8ca366f53a1db79330d058401 upstream. With retpoline, tight loops of "call this function for every XXX" are very much pessimised by taking a prediction miss *every* time. This one is by far the biggest contributor to the guest launch time with retpoline. By marking the iterator slot_handle_…() functions always_inline, we can ensure that the indirect function call can be optimised away into a direct call and it actually generates slightly smaller code because some of the other conditionals can get optimised away too. Performance is now pretty close to what we see with nospectre_v2 on the command line. Suggested-by: Linus Torvalds <torvalds@linux-foundation.org> Tested-by: Filippo Sironi <sironi@amazon.de> Signed-off-by: David Woodhouse <dwmw@amazon.co.uk> Reviewed-by: Filippo Sironi <sironi@amazon.de> Acked-by: Paolo Bonzini <pbonzini@redhat.com> Cc: Andy Lutomirski <luto@kernel.org> Cc: Arjan van de Ven <arjan@linux.intel.com> Cc: Borislav Petkov <bp@alien8.de> Cc: Dan Williams <dan.j.williams@intel.com> Cc: Dave Hansen <dave.hansen@linux.intel.com> Cc: David Woodhouse <dwmw2@infradead.org> Cc: Greg Kroah-Hartman <gregkh@linuxfoundation.org> Cc: Josh Poimboeuf <jpoimboe@redhat.com> Cc: Peter Zijlstra <peterz@infradead.org> Cc: Thomas Gleixner <tglx@linutronix.de> Cc: arjan.van.de.ven@intel.com Cc: dave.hansen@intel.com Cc: jmattson@google.com Cc: karahmed@amazon.de Cc: kvm@vger.kernel.org Cc: rkrcmar@redhat.com Link: http://lkml.kernel.org/r/1518305967-31356-4-git-send-email-dwmw@amazon.co.uk Signed-off-by: Ingo Molnar <mingo@kernel.org> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ALSA: seq: Fix regression by incorrect ioctl_mutex usagesTakashi Iwai2018-02-221-8/+7
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | This is the revised backport of the upstream commit b3defb791b26ea0683a93a4f49c77ec45ec96f10 We had another backport (e.g. 623e5c8ae32b in 4.4.115), but it applies the new mutex also to the code paths that are invoked via faked kernel-to-kernel ioctls. As reported recently, this leads to a deadlock at suspend (or other scenarios triggering the kernel sequencer client). This patch addresses the issue by taking the mutex only in the code paths invoked by user-space, just like the original fix patch does. Reported-and-tested-by: Andres Bertens <abertensu@yahoo.com> Signed-off-by: Takashi Iwai <tiwai@suse.de> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | arm: spear13xx: Fix spics gpio controller's warningViresh Kumar2018-02-221-1/+1
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit f8975cb1b8a36d0839b6365235778dd9df1d04ca upstream. This fixes the following warning by also sending the flags argument for gpio controllers: Property 'cs-gpios', cell 6 is not a phandle reference in /ahb/apb/spi@e0100000 Fixes: 8113ba917dfa ("ARM: SPEAr: DT: Update device nodes") Cc: stable@vger.kernel.org # v3.8+ Reported-by: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Viresh Kumar <viresh.kumar@linaro.org> Signed-off-by: Olof Johansson <olof@lixom.net> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | arm: spear13xx: Fix dmas cellsViresh Kumar2018-02-223-6/+6
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit cdd10409914184c7eee5ae3e11beb890c9c16c61 upstream. The "dmas" cells for the designware DMA controller need to have only 3 properties apart from the phandle: request line, src master and destination master. But the commit 6e8887f60f60 updated it incorrectly while moving from platform code to DT. Fix it. Cc: stable@vger.kernel.org # v3.10+ Fixes: 6e8887f60f60 ("ARM: SPEAr13xx: Pass generic DW DMAC platform data from DT") Reported-by: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Viresh Kumar <viresh.kumar@linaro.org> Signed-off-by: Olof Johansson <olof@lixom.net> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | arm: spear600: Add missing interrupt-parent of rtcViresh Kumar2018-02-221-0/+1
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 6ffb5b4f248fe53e0361b8cbc2a523b432566442 upstream. The interrupt-parent of rtc was missing, add it. Fixes: 8113ba917dfa ("ARM: SPEAr: DT: Update device nodes") Cc: stable@vger.kernel.org # v3.8+ Reported-by: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Viresh Kumar <viresh.kumar@linaro.org> Signed-off-by: Olof Johansson <olof@lixom.net> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | ARM: dts: STi: Add gpio polarity for "hdmi,hpd-gpio" propertyPatrice Chotard2018-02-222-2/+4
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 7ac1f59c09a61e6af6622df6809e003b0af07f3d upstream. The GPIO polarity is missing in the hdmi,hpd-gpio property, this fixes the following DT warnings: arch/arm/boot/dts/stih410-b2120.dtb: Warning (gpios_property): hdmi,hpd-gpio property size (8) too small for cell size 2 in /soc/sti-display-subsystem/sti-hdmi@8d04000 arch/arm/boot/dts/stih407-b2120.dtb: Warning (gpios_property): hdmi,hpd-gpio property size (8) too small for cell size 2 in /soc/sti-display-subsystem/sti-hdmi@8d04000 arch/arm/boot/dts/stih410-b2260.dtb: Warning (gpios_property): hdmi,hpd-gpio property size (8) too small for cell size 2 in /soc/sti-display-subsystem/sti-hdmi@8d04000 [arnd: marked Cc:stable since this warning shows up with the latest dtc by default, and is more likely to actually cause problems than the other patches from this series] Cc: stable@vger.kernel.org Signed-off-by: Patrice Chotard <patrice.chotard@st.com> Signed-off-by: Arnd Bergmann <arnd@arndb.de> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | s390: fix handling of -1 in set{,fs}[gu]id16 syscallsEugene Syromiatnikov2018-02-221-4/+4
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit 6dd0d2d22aa363fec075cb2577ba273ac8462e94 upstream. For some reason, the implementation of some 16-bit ID system calls (namely, setuid16/setgid16 and setfsuid16/setfsgid16) used type cast instead of low2highgid/low2highuid macros for converting [GU]IDs, which led to incorrect handling of value of -1 (which ought to be considered invalid). Discovered by strace test suite. Cc: stable@vger.kernel.org Signed-off-by: Eugene Syromiatnikov <esyr@redhat.com> Signed-off-by: Heiko Carstens <heiko.carstens@de.ibm.com> Signed-off-by: Martin Schwidefsky <schwidefsky@de.ibm.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
| | * | | | | | PM / devfreq: Propagate error from devfreq_add_device()Bjorn Andersson2018-02-221-1/+1
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | commit d1bf2d30728f310f72296b54f0651ecdb09cbb12 upstream. Propagate the error of devfreq_add_device() in devm_devfreq_add_device() rather than statically returning ENOMEM. This makes it slightly faster to pinpoint the cause of a returned error. Fixes: 8cd84092d35e ("PM / devfreq: Add resource-managed function for devfreq device") Cc: stable@vger.kernel.org Acked-by: Chanwoo Choi <cw00.choi@samsung.com> Signed-off-by: Bjorn Andersson <bjorn.andersson@linaro.org> Signed-off-by: MyungJoo Ham <myungjoo.ham@samsung.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>