aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Linux 3.8.13HEADv3.8.13masterGreg Kroah-Hartman2013-05-111-1/+1
* x86/mm: account for PGDIR_SIZE alignmentJerry Hoemann2013-05-111-0/+5
* kernel/audit_tree.c: tree will leak memory when failure occurs in audit_trim_...Chen Gang2013-05-111-1/+1
* NFSv4.x: Fix handling of partially delegated locksTrond Myklebust2013-05-111-2/+2
* EDAC: Don't give write permission to read-only filesSrivatsa S. Bhat2013-05-111-6/+6
* Btrfs: fix extent logging with O_DIRECT into preallocJosef Bacik2013-05-111-8/+13
* Btrfs: compare relevant parts of delayed tree refsJosef Bacik2013-05-111-10/+14
* tracing: Fix ftrace_dump()Steven Rostedt (Red Hat)2013-05-112-40/+31
* drm/radeon: fix handling of v6 power tablesAlex Deucher2013-05-111-6/+5
* drm/radeon: add new richland pci idsAlex Deucher2013-05-112-2/+6
* drm/radeon: fix possible segfault when parsing pm tablesAlex Deucher2013-05-111-1/+9
* drm/radeon: fix endian bugs in atom_allocate_fb_scratch()Alex Deucher2013-05-111-3/+3
* drm/radeon: disable the crtcs in mc_stop (r5xx-r7xx) (v2)Alex Deucher2013-05-112-0/+12
* drm/radeon: Always flush the VMJerome Glisse2013-05-111-1/+2
* drm/radeon: fix typo in si_select_se_sh()Alex Deucher2013-05-111-1/+1
* drm/radeon: fix hdmi mode enable on RS600/RS690/RS740Alex Deucher2013-05-111-2/+2
* drm/radeon: cleanup properly if mmio mapping failsAlex Deucher2013-05-111-0/+4
* drm/radeon/evergreen+: don't enable HPD interrupts on eDP/LVDSAlex Deucher2013-05-111-0/+10
* drm/radeon: add some new SI PCI idsAlex Deucher2013-05-111-0/+3
* drm/radeon: disable the crtcs in mc_stop (evergreen+) (v2)Alex Deucher2013-05-111-0/+12
* drm/radeon: update wait_for_vblank for r1xx-r4xxAlex Deucher2013-05-111-24/+53
* drm/radeon: properly lock disp in mc_stop/resume for r5xx-r7xxAlex Deucher2013-05-112-0/+44
* drm/radeon: properly lock disp in mc_stop/resume for evergreen+Alex Deucher2013-05-112-4/+45
* drm/radeon: update wait_for_vblank for evergreen+Alex Deucher2013-05-111-8/+36
* drm/radeon: update wait_for_vblank for r5xx-r7xxAlex Deucher2013-05-111-8/+44
* drm/radeon/dce6: add missing display reg for tiling setupAlex Deucher2013-05-114-0/+9
* drm/radeon: fix typo in rv515_mc_resume()Alex Deucher2013-05-111-1/+1
* drm/radeon: use frac fb div on RS780/RS880Alex Deucher2013-05-111-0/+3
* drm/radeon: don't use get_engine_clock() on APUsAlex Deucher2013-05-111-1/+5
* drm/i915: Fall back to bit banging mode for DVO transmitter detectionDavid Müller2013-05-111-1/+12
* drm/i915: Fixup Oops in the pipe config computationDaniel Vetter2013-05-111-10/+13
* drm/i915: ensure single initialization and cleanup of backlight deviceJani Nikula2013-05-114-6/+10
* drm/i915: set CPT FDI RX polarity bits based on VBTPaulo Zanoni2013-05-115-6/+16
* drm/i915: Use MLC (l3$) for context objectsChris Wilson2013-05-111-0/+7
* drm/i915: Workaround incoherence between fences and LLC across multiple CPUsChris Wilson2013-05-111-5/+23
* drm/i915: Fix SDVO connector and encoder get_hw_state functionsEgbert Eich2013-05-111-6/+3
* drm/i915: Add no-lvds quirk for Fujitsu Esprimo Q900Christian Lamparter2013-05-111-0/+8
* drm/i915: Fix sdvo connector get_hw_state functionDaniel Vetter2013-05-111-0/+4
* drm/i915: Fix detection of base of stolen memoryChris Wilson2013-05-112-40/+42
* drm/ast: deal with bo reserve fail in dirty update pathDave Airlie2013-05-113-4/+43
* drm/prime: keep a reference from the handle to exported dma-buf (v6)Dave Airlie2013-05-113-41/+44
* drm/gma500: fix backlight hotkeys behaviour on netbooksAnisse Astier2013-05-111-1/+1
* drm/mgag200: deal with bo reserve fail in dirty update pathDave Airlie2013-05-113-5/+44
* drm/cirrus: deal with bo reserve fail in dirty update pathDave Airlie2013-05-113-2/+40
* block: fix max discard sectors limitJames Bottomley2013-05-111-1/+1
* arm64: Ignore the 'write' ESR flag on cache maintenance faultsCatalin Marinas2013-05-111-1/+2
* RDMA/cxgb4: Fix SQ allocation when on-chip SQ is disabledThadeu Lima de Souza Cascardo2013-05-111-12/+13
* r8169: fix 8168evl frame padding.Stefan Bader2013-05-111-0/+9
* ext4: add check for inodes_count overflow in new resize ioctlTheodore Ts'o2013-05-111-0/+4
* netfilter: ip6t_NPT: Fix translation for non-multiple of 32 prefix lengthsMatthias Schiffer2013-05-111-1/+1