aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
*-. Merge branches 'for-3.7/upstream-fixes', 'for-3.8/hidraw', 'for-3.8/i2c-hid',...Jiri Kosina2012-12-124-22/+177
|\ \
| | * HID: roccat: deprecate some Kovaplus attributesStefan Achatz2012-11-121-0/+25
| | * HID: roccat: deprecate some Koneplus attributesStefan Achatz2012-11-121-0/+27
| | * HID: roccat: deprecated some Pyra attributesStefan Achatz2012-11-121-1/+26
| | * HID: roccat: cleanup of pyra moduleStefan Achatz2012-11-121-0/+48
| | * HID: roccat: cleanup of kovaplus moduleStefan Achatz2012-11-121-0/+41
| | * HID: roccat: enable Koneplus device resetStefan Achatz2012-11-051-0/+11
| |/ |/|
| * oom: remove deprecated oom_adjDavidlohr Bueso2012-10-091-22/+0
|/
* mm: prepare for removal of obsolete /proc/sys/vm/nr_pdflush_threadsWanpeng Li2012-07-311-0/+5
* Documentation: Fix multiple typo in DocumentationMasanari Iida2012-03-071-1/+1
* oom: remove references to old badness() functionDavid Rientjes2011-07-251-1/+1
* ocfs2: remove the /sys/o2cb symlinkAmerigo Wang2011-05-241-11/+0
* HID: roccat: fix actual/startup profile sysfs attribute in koneplusStefan Achatz2011-05-181-0/+10
* oom: document obsolete oom_adj tunableDavid Rientjes2010-11-121-0/+22
* ieee1394: remove the old IEEE 1394 driver stackStefan Richter2010-10-111-9/+0
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/gregkh/usb-2.6Linus Torvalds2010-05-201-0/+31
|\
| * USB: deprecate the power/level sysfs attributeAlan Stern2010-05-201-0/+31
* | Document the rfkill sysfs ABIflorian@mickler.org2010-03-101-0/+29
|/
* ocfs2: Move /sys/o2cb to /sys/fs/o2cbMark Fasheh2008-04-181-0/+11
* ieee1394: change deprecation status of dv1394Stefan Richter2007-04-091-0/+9
* Documentation/ABI: devfs is not obsolete, but removed!jens m. noedler2006-09-251-13/+0
* [PATCH] Add kernel<->userspace ABI stability documentationGreg Kroah-Hartman2006-06-211-0/+13