aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* CodingStyle: add networking specific block comment styleJoe Perches2012-10-051-0/+10
* CodingStyle: add kmalloc_array() to memory allocatorsXi Wang2012-05-311-2/+14
* Documentation: CodingStyle: add inline assembly guidelinesJosh Triplett2012-03-301-0/+29
* Documentation: update CodingStyle use of bracesAntonio Ospite2011-11-041-2/+2
* CodingStyle: Document the exception of not splitting user-visible strings, fo...Josh Triplett2011-08-061-16/+7
* Documentation: update CodingStyle memory allocatorsJesper Juhl2011-07-061-2/+2
* Documentation/CodingStyle: flesh out if-else examplesHarry Wei2011-03-221-0/+7
* Documentation: update header filename in CodingStyleRoland Kammerer2011-03-161-4/+1
* trivial: fix typo milisecond/millisecond for documentation and source comments.Martin Olsson2009-06-121-2/+2
* fix emacs indenting howto filename expansionDan Carpenter2009-01-291-1/+2
* Documentation: update CodingStyle tips for Emacs usersTeemu Likonen2009-01-291-4/+11
* documentation: update CodingStyle tips for Emacs usersJohannes Weiner2008-07-251-19/+23
* CodingStyle: relax the 80-cole ruleAlan Cox2007-10-171-2/+5
* dev_vdbg() documentationDavid Brownell2007-07-181-2/+18
* CodingStyle: add information about editor modelinesJosh Triplett2007-07-161-0/+27
* CodingStyle: add information about trailing whitespaceJosh Triplett2007-07-161-0/+12
* Documentation: fix the explanation of Kconfig filesRobert P. J. Day2007-05-231-19/+30
* Fix chapter reference in CodingStyleJesper Juhl2007-05-081-1/+1
* CodingStyle: start flamewar about use of bracesOliver Neukum2007-05-081-0/+15
* [PATCH] Add a new section to CodingStyle, promoting include/linux/kernel.hRobert P. J. Day2006-12-221-0/+18
* [PATCH] CodingStyle updatesRandy Dunlap2006-12-101-5/+121
* [PATCH] Add section on function return values to CodingStyleAlan Stern2006-09-291-0/+34
* [PATCH] CodingStyle: add typedefs chapterRandy Dunlap2006-06-231-12/+88
* [PATCH] CodingStyle correctionJesper Juhl2006-01-101-1/+1
* [PATCH] Add a section about inlining to Documentation/CodingStyleArjan van de Ven2006-01-081-3/+31
* [PATCH] docs: updated some code docsXose Vazquez Perez2006-01-081-2/+5
* [PATCH] CodingStyle: memory allocationPekka J Enberg2005-09-171-1/+20
* [PATCH] Add kerneldoc reference to CodingStylePekka J Enberg2005-09-101-0/+3
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+431