aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* aoe: allow user to disable target failure timeoutEd Cashin2012-12-171-1/+3
* aoe: update documentation to better reflect aoe-plus-udev usageEd Cashin2012-10-054-86/+35
* aoe: update documentation with new URL and VM settings referenceEd Cashin2012-10-051-3/+6
* Documentation: remove references to /etc/modprobe.confLucas De Marchi2012-03-302-3/+3
* Documentation: update broken web addresses.Justin P. Mattock2010-08-041-1/+1
* aoe: user can ask driver to forget previously detected devicesEd L. Cashin2008-02-082-0/+3
* aoe: clean up udev configuration exampleEd L. Cashin2008-02-082-8/+12
* Fix typos in Documentation/: 'D'-'E'Matt LaPlante2006-10-031-1/+1
* [PATCH] aoe [2/8]: support dynamic resizing of AoE devicesEd L. Cashin2006-03-242-0/+3
* [PATCH] aoe [1/2]: support 16 AoE slot addresses per AoE shelfEd L Cashin2005-09-091-2/+4
* [PATCH] aoe: update the documentation to mention aoetoolsEd L Cashin2005-05-041-10/+19
* [PATCH] aoe: aoe-stat should work for built-in as well as moduleEd L Cashin2005-05-041-4/+0
* [PATCH] aoe: improve allowed interfaces configurationEd L Cashin2005-05-041-0/+23
* [PATCH] aoe 9/12: add note about the need for deadlock-free sk_buff allocationecashin@coraid.com2005-04-191-0/+14
* [PATCH] aoe 8/12: document env var for specifying numberecashin@coraid.com2005-04-192-0/+2
* [PATCH] aoe 4/12: handle distros that have a udev rulesecashin@coraid.com2005-04-191-1/+5
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-167-0/+249