aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* mm: convert mm->cpu_vm_cpumask into cpumask_var_tKOSAKI Motohiro2011-05-251-1/+1
* Documentation/: it's -> its where appropriateFrancis Galiegue2010-04-221-3/+3
* Merge branch 'for-linus' of master.kernel.org:/home/rmk/linux-2.6-armLinus Torvalds2010-03-011-3/+3
|\
| * MM: Pass a PTE pointer to update_mmu_cache() rather than the PTE itselfRussell King2010-02-201-3/+3
* | mm: add coherence API for DMA to vmalloc/vmap areasJames Bottomley2010-01-251-0/+24
|/
* remove unused flush_tlb_pgtablesBenjamin Herrenschmidt2007-10-191-25/+2
* flush icache before set_pte() on ia64: flush icache at set_pteKAMEZAWA Hiroyuki2007-10-161-6/+0
* [POWERPC] unmap_vm_area becomes unmap_kernel_range for the publicBenjamin Herrenschmidt2007-06-141-1/+1
* [ARM] pass vma for flush_anon_page()Russell King2007-01-081-2/+3
* [PATCH] Optimize D-cache alias handling on forkRalf Baechle2006-12-131-6/+17
* [PATCH] Add flush_kernel_dcache_page() APIJames Bottomley2006-03-261-0/+12
* [PATCH] Add API for flushing Anon pagesJames Bottomley2006-03-261-0/+9
* spelling: s/appropiate/appropriate/Adrian Bunk2006-01-141-1/+1
* [PATCH] mm: flush_tlb_range outside ptlockHugh Dickins2005-10-291-9/+0
* Linux-2.6.12-rc2v2.6.12-rc2Linus Torvalds2005-04-161-0/+384